Product list Direct acting actuators

ETS series ets series

A wide lineup catering to your usage

ETS series

Highly rigid body (ETS-12 and higher)

Higher rigidity with parallel guides, flat type with low height mounting

Abundant selection of screw leads available

The most suitable reed can be selected according to the speed and conveyance load.
(2mm, 5mm, 10mm, 16mm, 20mm, 25mm, 40mm)

Easy maintenance

Direct greasing of the guide and ball screw from the grease port, and easy maintenance makes for a long service life. *Optional

You can mount motors that you are used to.

Connection to various field networks is possible.

An abundance of sensor mounting specifications

The origin sensor, limit sensor mounting direction, sensor dogs can be selected. *Optional

The motor mounting direction can be selected.

All types of brackets are available. The manufacturer and mounting direction can be selected. *Optional

2 axes can be combined

4 types have been newly added and can be freely combined. Conveyance freedom has been expanded. Catalog

Compatible with food manufacturing processes

DOWNLOAD For catalogs

ETV series etv series

A belt drive based on the ETS Series.

ETV series

Long stroke

A longer stroke and faster speeds than belt drives.

Belt selection

2 belt types have been prepared for your work scene.
Standard: rubber, Low dust generation: urethane

Easy maintenance

Direct greasing of the guide and ball screw from the grease port, and easy maintenance makes for a long service life. *Optional

You can mount motors that you are used to.

Connection to various field networks is possible.

An abundance of sensor mounting specifications

The origin sensor, limit sensor mounting direction, sensor dogs can be selected. *Optional

The motor mounting direction can be selected.

All types of brackets are available. The manufacturer and mounting direction can be selected. *Optional

Compatible with food manufacturing processes

DOWNLOAD For catalogs

ecs series ecs series

A wide lineup catering to your usage

ECS series

Low dust generation structure

No gap structure and a suction port allows for low generation of dust.

An abundance of reed selections

The most suitable reed can be selected according to the speed and conveyance load.
(2mm, 5mm, 10mm, 16mm, 20mm, 25mm, 40mm)

Easy maintenance

Direct greasing of the guide and ball screw from the grease port, and easy maintenance makes for a long service life. *Optional

You can mount motors that you are used to.

Connection to various field networks is possible.

An abundance of sensor mounting specifications

The origin sensor, limit sensor mounting direction, sensor dogs can be selected. *Optional

The motor mounting direction can be selected.

All types of brackets are available. The manufacturer and mounting direction can be selected. *Optional

Compatible with food manufacturing processes

ECV series

ECV seriesをベースにA structure with no gaps for a low dust generating specification.

ECV series

Long stroke

Belt selection

2 belt types have been prepared for your work scene.
Standard: rubber, Low dust generation: urethane

Easy maintenance

Direct greasing of the guide and ball screw from the grease port, and easy maintenance makes for a long service life. *Optional

You can mount motors that you are used to.

Connection to various field networks is possible.

An abundance of sensor mounting specifications

The origin sensor, limit sensor mounting direction, sensor dogs can be selected. *Optional

The motor mounting direction can be selected.

All types of brackets are available. The manufacturer and mounting direction can be selected. *Optional

Compatible with food manufacturing processes

ESM series

An arch conveyance with just 1 motor has been made possible.

ESM series

Single axis, 2 dimensional conveyance/space saving

Multi-axis and gantry robots are not needed. 1 motor can realize 2 dimensional movements.

Long stroke

Crushing the conventional concept of electric actuators, a maximum of 20 m is realized.

Multiple stopping positions / soft start & stop

With a servo motor drive, high speed control and positioning has been made possible.

You can mount motors that you are used to.

Connection to various field networks is possible.

ERL2/ESD2 series erl2/esd2 series

Freely combine the electric actuators and controllers

ERL/ESD series

Freedom in combinations

All models utilize the same controllers and come equipped with an automatic actuator confirmation function, allowing freedom to combine.

A setting tool for making selections

The Handy Terminal and PC software "E Tools" for settings have been prepared.

Very user friendly / light assist

The Handy Terminal is comfortable to use in one hand "User friendly", and the "Light" assist shows you which button to press next.

Compact controller

Industry's smallest class controller. 63-point positioning is possible.

Long maintenance-free

Equipped with "Linear guide with ball and retainer" and "Ball screw with lubricating device"

Left/right/bottom side mounted motor types

Motor mounting can be selected according to the equipment and is space saving.

KBZ series kbz series

Small axis for servo drive. And compatible with KBX.

KBZ series

Low tact times

Max 1000mm/s operation is possible.
(Check with our sales office for details of the stroke and max load that can be transported.)

A servo motor is utilized.

A servo motor is utilized on a small axis. The servo motor allows for high speed, high acceleration/deceleration and high load transportation.

Absolute specifications

Returning to origin is unnecessary with the absolute specifications.

Compact controller

With the aim of compactness and low cost, this product was developed.

KBX series kbx series

Module assembly from single axis to 4 axes.

KBX series

Low tact times (maximum speed)

・Ball screw driven: 1200mm/s (conventional: 1000mm/s) , stroke: within 600mm
・Timing belt drive: 2000mm/s

High precision (repeatability)

・Ball screw driven: ±0.01mm (conventional: ±0.02mm)
・Timing belt drive: ±0.05mm

All models are absolute specifications

All models are absolute specifications which do not need to return to the origin
・The encoder is backed up with a long life Lithium ion battery.
The Lithium ion battery for backup comes standard with the controller (master unit, slave unit)

Utilizing a high-speed CPU

The controller's high performance processing capacity is made possible with a high speed CPU.

Abundant variations

The axis is a ball screw type: 7 types Timing belt type: 6 types are available For the motor mounting position, there are 4 directions that can be selected for each axis

ESSD ELCR series essd/elcr series

Inheriting the ease of use from pneumatic components

ESSD ELCR  series

Internalizing the controller offers space saving

The installation of the controller and wiring are unneeded.
Realized the same height as pneumatic cylinders

Designing with pneumatic cylinders in mind is possible

Design with the image of pneumatic cylinders, from the outer appearance, control of each model to usage.
・Same operation signals as solenoid valves … it will operate with the same sequence as solenoid valves that control pneumatic cylinders. (single solenoid valve / double solenoid valve / 3 position solenoid valve)
・Can be equipped with cylinder switches ... can be equipped with cylinder switches (T switch) for position detection.

Freedom in operational control

・3 control modes are available
・High speed/acceleration control
・Positioning completion width (imposition) setting is possible

Easy teaching

・Easy settings with 5 buttons
・Direct teaching is possible

Improved reliability

・The alarm details can be confirmed with the Handy Terminal
・Up to 10 past alarms are stored

For inquiries

Click here for web-based inquiries

page_top

CKD Corporation All Rights Reserved.