Press fit
A comparison of the press-fitting process of a workpiece using a guided rod type actuator.
Comparative model
-
Guided cylinder
STGSeries -
Electric actuator Rod with built-in guide
EBR-GSeries
Cost
5-Year Total Cost
-
Air
STGSeries444,182yen
-
Electric Motion
EBR-GSeries141,290yen
5-Year Total Cost Breakdown
The expected life of the Electric EBR-G Series is 5,000km and as it is highly durable, maintenance is not required for the first five years of use. Maintenance costs can also be significantly reduced compared to the Pneumatic STG Series.
- Air
STGSeries - Electric Motion
EBR-GSeries
- Product List Price of
Component Configurations - 74,250
- 133,010
- 5-year running cost
- 35,532
- 8,280
- 5-year maintenance cost
- 334,400
- 0
- Total
- 444,182yen
- 141,290yen
Total Cost
Progress Graph
Compare the total cost of Pneumatic and Electric Motion over five years! !

Space
Required area
-
Air
STGSeries26,726mm^2
-
Electric Motion
EBR-GSeries31,872mm^2
Actuator dimensions
The Electric EBS-G Series can be used with the thrust raised in the pressing mode, but the Pneumatic STG Series is more compact.
Air
STGSeries
Electric Motion
EBR-GSeries

Positioning time
Positioning time
-
Air
STGSeries1.19seconds
-
Electric Motion
EBR-GSeries1.38seconds
Activity Status
The positioning time of the Pneumatic STG Series is shorter. However, as there is an upper limit to the allowable absorbed energy of the Pneumatic STG Series, the max. speed cannot be increased, and so there is no difference.
- Air
STGSeries - Electric Motion
EBR-GSeries
- Travel time (max. speed)
- 1.19seconds(330mm/s)
- 1.03seconds(200mm/s)
- Pressing travel time (pressing speed)
- 0.25seconds(20mm/s)
- Pressing judgment time
- 0.1seconds
- Positioning time
- 1.19seconds
- 1.38seconds
Condition
-
Air
STGSeriesActuator
Stroke :
200mm
Operating stroke length:
195mm
Load capacity:
2kg
Pressure input:
130N Position locking function that prevents damage even with a certain amount of lateral load.
Load factor:50%、Piping distance:1.5mEquipment
operationCycle time:
5secondsTravel 1 sec ⇒ Clamp 2 sec ⇒ Travel 1 sec ⇒ Stop 1 sec
Maintenance cycles:
4 times Replace at 1,000km
Maintenance time:
4 hours/cycle (charge 10,000 yen/hour)
Energy efficiency:
20% (Pressure 0.5MPa)
Cost:
2.5yen/m^3
-
Electric Motion
EBR-GSeriesActuator
Stroke :
200mm
Operating stroke length:
Travel 190 mm + Pressing 5 mm
Load capacity:
2kg
Pressure input:
130N Position locking function that prevents damage even with a certain amount of lateral load.
Acceleration/Deceleration 0.3G、Pressing judgment time 0.1secondsEquipment
operationCycle time:
5secondsTravel 1 sec ⇒ Clamp 2 sec ⇒ Travel 1 sec ⇒ Stop 1 sec
Maintenance cycles
0 times 5,000km replacement
Maintenance time:
4 hours/cycle (charge 10,000 yen/hour)
Energy efficiency:
75%
Cost:
24yen/kWh
Component configuration that satisfies the actuator conditions
- Air
STGSeries - Required quantity
- Electric Motion
EBR-GSeries - Required quantity
- Actuator
- STG-MQ-20-200-H-T2H3-D
- 1
- EBR-04GR-00-060200BCN-CS03
- 1
- Controller
- ECG-ANNN30-NPA00
- 1
- Speed controller
- SC3W-6-6
- 2
- Solenoid valve
- 4GB120R-06-E2-3
- 1
- Silencer
- SLW-6A
- 2
- Fitting
- GWS6-6
- 2
- Filter/regulator
- W1000-6-W-F1-B3W
- 1
- Tube * 3 m used
- F-1506-20-W
- 0.15