Handling
Comparison of the gripping operation when transporting with a small gripper at the tip of the actuator.
Comparative model
-
Linear Slide Hand
LSH Series -
Electric Actuator 2-Finger Gripper
FLSH Series
Cost
5-Year Total Cost
-
Air
LSH Series124,115yen
-
Electric Motion
FLSH Series274,205yen
5-Year Total Cost Breakdown
While the Electric FLSH Series continues to consume current while gripping, the Pneumatic LSH Series does not consume air when gripping, reducing running cost differences and reducing total cost.
- Air
LSH Series - Electric Motion
FLSH Series
- Product List Price of
Component Configurations - 50,520
- 128,570
- 5-year running cost
- 13,025
- 1,825
- 5-year maintenance cost
- 60,570
- 143,810
- Total
- 124,115yen
- 274,205yen
Total Cost
Progress Graph
Compare the total cost of Pneumatic and Electric Motion over five years! !

Space
Required area
-
Air
LSH Series4,240mm^2
-
Electric Motion
FLSH Series4,721mm^2
Actuator dimensions
The Electric FLSH Series realizes compatible mounting with the same gripping power as the Pneumatic LSH Series, but the motor part is larger, making the Pneumatic LSH Series more compact.
-
Air
LSH Series -
Electric Motion
FLSH Series

Positioning time
Positioning time
-
Air
LSH Series0.13seconds
-
Electric Motion
FLSH Series0.25seconds
Activity Status
While there is little difference in travel time, the Pneumatic LSH Series will have shorter positioning time when considering the pressing judgment time.
- Air
LSH Series - Electric Motion
FLSH Series
- Travel time (max. speed)
- 0.13seconds
- 0.08seconds
- Pressing travel time (pressing speed)
- 0.07seconds
- Pressing judgment time
- 0.1seconds
- Positioning time
- 0.13seconds
- 0.25seconds
Condition
-
Air
LSH SeriesActuator
Stroke :
10mm
Operating stroke length:
8mm
Gripping power:
40NLoad factor:50%、Piping distance:1.5m
Equipment
operationCycle time:
5secondsTravel 1 sec ⇒ Grip 2 sec ⇒ Travel 1 sec ⇒ Stop 1 sec
Maintenance cycles
OnceReplace after 5 million cycles
Maintenance time:
4 hours/cycle (charge 10,000 yen/hour)
Energy efficiency:
20% (Pressure 0.5MPa)
Cost:
2.5yen/m^3
-
Electric Motion
FLSH SeriesActuator
Stroke :
10mm
Operating stroke length:
Travel 6 mm + Pressing 2 mm
Gripping power:
40NAcceleration/Deceleration 0.3G、Pressing judgment time 0.1seconds
Equipment
operationCycle time:
5secondsTravel 1 sec ⇒ Grip 2 sec ⇒ Travel 1 sec ⇒ Stop 1 sec
Maintenance cycles
OnceReplace after 5 million cycles
Maintenance time:
4 hours/cycle (charge 10,000 yen/hour)
Energy efficiency:
75%
Cost:
24yen/kWh
Component configuration that satisfies the actuator conditions
- Air
LSH Series - Required quantity
- Electric Motion
FLSH Series - Required quantity
- Actuator
- LSH-20-F2H3-D
- 1
- FLSH-20G-H110NCN-FS03
- 1
- Controller
- ECG-BNNN30-NPA00
- 1
- Speed Controller
- SC3W-M5-6
- 2
- Solenoid valve
- 4GB120R-06-E2-3
- 1
- Silencer
- SLW-6A
- 2
- Fitting
- GWS6-6
- 2
- Filter/regulator
- W1000-6-W-F1-B3W
- 1
- Tube * 3 m used
- F-1506-20-W
- 0.15