Clamp
A comparison of the clamp operation of the workpieces being conveyed using a linear-guided actuator.
Comparative model
-
Linear slide cylinder
LCR Series -
Electric actuator Table type
FLCR Series
Cost
5-Year Total Cost
-
Air
LCR Series203,468yen
-
Electric Motion
FLCR Series319,800yen
5-Year Total Cost Breakdown
The difference in operation costs is small because the Electric FLCR Series continues to consume current when clamping, but the Pneumatic LCR Series does not consume air when clamping.
- Air
LCR Series - Electric Motion
FLCR Series
- Product List Price of
Component Configurations - 88,550
- 141,740
- 5-year running cost
- 20,218
- 10,920
- 5-year maintenance cost
- 94,700
- 167,140
- Total
- 203,468yen
- 319,800yen
Total Cost
Progress Graph
Compare the total cost of Pneumatic and Electric Motion over five years! !

Space
Required area
-
Air
LCR Series19,092mm^2
-
Electric Motion
FLCR Series14,592mm^2
Actuator dimensions
The Electric FLCR Series has the same dimensions and equivalent thrust as the Pneumatic LCR Series.It also saves space because it does not require a stopper for stroke adjustment.
-
Air
LCR Series -
Electric Motion
FLCR Series

Positioning time
Positioning time
-
Air
LCR Series0.95seconds
-
Electric Motion
FLCR Series0.75seconds
Activity Status
Because the Pneumatic LCR Series is limited to 200mm/s at the Max. speed when the stroke adjustment stopper is attached, the Electric FLCR Series takes less time to position.
- Air
LCR Series - Electric Motion
FLCR Series
- Travel time (max. speed)
- 0.95seconds(200mm/s)
- 0.4seconds(300mm/s)
- Pressing travel time (pressing speed)
- 0.25seconds(20mm/s)
- Pressing judgment time
- 0.1seconds
- Positioning time
- 0.95seconds
- 0.75seconds
Condition
-
Air
LCR SeriesActuator
Stroke :
100mm
Operating stroke length:
95mm
Clamping force:
150NLoad factor:50%、Piping distance:1.5m
Equipment
operationCycle time:
5secondsTravel 1 sec ⇒ Clamp 2 sec ⇒ Travel 1 sec ⇒ Stop 1 sec
Maintenance cycles
Once Replace at 1,000km
Maintenance time:
4 hours/cycle (charge 10,000 yen/hour)
Energy efficiency:
20% (Pressure 0.5MPa)
Cost:
2.5yen/m^3
-
Electric Motion
FLCR SeriesActuator
Stroke :
100mm
Operating stroke length:
Travel 90 mm + Pressing 5 mm
Clamping force:
150NAcceleration/Deceleration 0.3G、Pressing judgment time 0.1seconds
Equipment
operationCycle time:
5secondsTravel 1 sec ⇒ Clamp 2 sec ⇒ Travel 1 sec ⇒ Stop 1 sec
Maintenance cycles
Once Replace at 1,000km
Maintenance time:
4 hours/cycle (charge 10,000 yen/hour)
Energy efficiency:
75%
Cost:
24yen/kWh
Component configuration that satisfies the actuator conditions
- Air
LCR Series - Required quantity
- Electric Motion
FLCR Series - Required quantity
- Actuator
- LCR-20-100-T2H3-D-S3D
- 1
- FLCR-20G02100N-RS03
- 1
- Controller
- ECG-BNNN30-NPA00
- 1
- Speed Controller
- SC3W-6-6
- 2
- Solenoid valve
- 4GB120R-06-E2-3
- 1
- Silencer
- SLW-6A
- 2
- Fitting
- GWS6-6
- 2
- Filter/regulator
- W1000-6-W-F1-B3W
- 1
- Tube * 3 m used
- F-1506-20-W
- 0.15