AX7000X ABSODEX High precision type

DIRECT DRIVE ACTUATOR, HIGH PRECISION TYPE,AX7000X SERIES "High functionality that is user friendly" Mastering precise positioning

Characteristics

High precision × high responsivity

Equipped with a high resolution encoder which is the highest class in the industry. On top of high precision positioning, responsivity and greatly improved stability during high velocity.

Equipped with a high resolution encoder which is the highest class in the industry. On top of high precision positioning, responsivity and greatly improved stability during high velocity.

Flexible

Compatible with multi-functional drivers (XS type) which is distinctively a characteristic of ABSODEX. Complex operations that can be easily realized "flexible programming function" and equipped with a convenient communication function with the upper components "Industry's most abundant input / output signal"

Compatible with multi-functional drivers (XS type) which is distinctively a characteristic of ABSODEX. Complex operations that can be easily realized flexible programming function and equipped with a convenient communication function with the upper components Industry's most abundant input / output signal

Easy to use

Adopting a simple interface that can intuitively conduct operations and first-time users can easily make settings. Industry's first AI (Artificial Intelligence) that supports adjustments, adjustment softwares and AX Tools.

Adopting a simple interface that can intuitively conduct operations and first-time users can easily make settings.
								Industry's first AI (Artificial Intelligence) that supports adjustments, adjustment softwares and AX Tools.

Example of usage

Electronic components of inspection machines

The external appearance is examined by camera.

High precision

Alignment with glass substriate

After confirming the markers by camera, the Alignment is conducted by positioning.

Flexible

Example of system configuration

Standard setting items

  1. 1. Programming input from a computer
  2. 2. Similarly set the necessary parameters
  3. 3. Appropriately set the gain.

How to run standard operations

  1. 1. Select the required programming from the PLC.
  2. 2. Input the activation signal from the PLC.
  3. 3. After activation, allow the output of the positioning completion signal from the driver.

Configuration

Configuration (when selecting the set model No.)

Name Quantity
Body of actuator 1
Body of driver (with controller) 1
Motor cable, encoder cable 1 each
Accessories: 1/0 connector, power connector, motor cable connector

For inquiries

Click here for web-based inquiries

page_top

CKD Corporation All Rights Reserved.