High precision absolute type DD Actuator that can freely index 360°, intermittently rotate and perform conjugated consecutive rotation.
Environmentally conscious means having production facilities that are energy-saving, space-saving, oil-less, reusable, etc.
In addition to the AX2000T/AX4000T Series, the AX1000T is also compatible. Drivers, actuators, cables are functionally compatible and can be freely combined. Easy maintenance.
●Even during electrical power cut off, the control function is maintained.
●Supports safety standard certification (Safe Torque Off function)
●Compatible with UL/cUL (North American standards), CE (European standards)
In order to be compatible with CE Marking, the following parts and over-current/short-circuit protection device, etc., are needed. Also, the driver needs to be equipped within the distributing board. In regard to the selection, installation, wiring details of these devices, please refer to the user's manual or the technical material (ABSODEX AX Series TS/TH technical material).
Product name | Application | Model No. | Maker |
---|---|---|---|
Noise filter | Three-phase / single-layer 200VAC to 230VAC | 3SUP-EF10-ER-6 | Okaya Electric Industries Co.,Ltd |
Single phase 100VAC to 115VAC | NF2015A-OD | Soshin Electric Co., Ltd. | |
Ferrite core | Common | RC5060 | Soshin Electric Co., Ltd. |
Surge protector | Common | R・A・V-781BXZ-4 | Okaya Electric Industries Co.,Ltd |
FG clamp* | Common | FGC-5,FGC-8 | Kitayama Kougyou Co.,Ltd. |
*The FG clamp is used for the grounding of the motor cable and resolver cable shield.
Name | Quantity |
---|---|
Body of actuator | 1 |
Body of driver (with controller) | 1 |
Motor cable, Resolver cable | 1 each |
Easily and freely index
Easily implement rotation conveyance
Freely drive the conveyor
Gearless motor structure