SUPPORT/CONTACTS

List of products compatible with North American standards (UL/CSA)

Although a product may be certified, by combining the product's specifications/detailed model numbers, the product may become incompatible for certification. For details or inquiries to model numbers, please contact our representative.

Pneumatic Valve (Serial Transmission)

       
Name of model UL CSA
  Standard    Certification No.     Issuing Authority     Standard    Certification No.     Issuing Authority  

3, 4-port valve

3GA1-3, 3GB1-2 UL429 MH47133 UL CSA-C22.2
№139-1982
MH47133 UL
4GA1~3, 4GB1~3
M3GA1~3, M3GB1~2
M4GA1~3, M4GB1~2
MN3GA1~2, MN3GB1~2
MN4GA1~2, MN4GB1~2

3, 4-port valve Individual wiring/24VDC only

4GA/B1~3R UL429 MH47133 UL CSA-C22.2
№139-1982
MH47133 UL
M4GA1~3R, M4GB1~3R
MN4GA1~2R, MN4GB1~2R
4GD1~3R, 4GE1~3R
M4GD1~3R, M4GE1~3R
MN4GD1~2R, MN4GE1~2R