Pneumatic components selection system

The pneumatic components selection system is a WEB system which allows users to easily select the products in accordance with applications.

The appropriate combination can be selected only by selecting the working conditions and inputting required values.

Update information

  1. 2013-07-01  •2013-07-01 Available browsers are renewed.
  2. 2012-04-17  Korean,Chinese and Taiwanese are available now.
  3. 2010-10-08  Clean air component updated.(FRL2000Series added)
  4. 2010-05-21  The pneumatic components selection system VER. 1.2 is released.
  5. 2009-05-18  The pneumatic components selection system VER. 1.1 is released.
  6. 2009-04-01  The pneumatic components selection system VER. 1.0 is released.

The system is required with the browsers of the following versions.

  • Microsoft Internet Explorer 6.0~10.0
  • Mozilla Firefox 21.0
  • Opera12.15
  • Google Chrome 27.0
  • Safari 5.1.7
Please confirm "Before using the pneumatic components selection system"and go to the selection system.

- 2013-07-01 Ver. 1.5 -