Product Details

Pneumatic pressure sensors

Digital gap switch

Model No.
GPS3・MGPS3・UGPS3

Wide-range gap switch with digital display for even easier use.
First in the industry! High precision 2-point output enables easy operation.

Industry
  • Jig related

Add to Favourites

  • Features
  • Variations

[High precision 2-point output]
Two thresholds within the detection distance range can be set, and in addition to precise contact check, rough contact state in posture confirmation can be detected with a single unit.
In addition to the conventional wide range type with the detection range of 0.03 to 0.4 mm, a short range type with the range of 0.02 to 0.15 mm is also available.

[Blockage indicator lamp]
A light blinks to indicate a blockage in the detector air flow path.
The blinking period indicates which locations are likely to be blocked, enabling rapid recovery.

[Orifice easy disassembly]
Orifice blockages can be cleaned without having to disassemble the assembled product.

[Easy operation]
The master gauge you have at hand can be used to set the threshold easily.
Displayed values can also be calibrated. (Actual measurement calibration function)

[IO-Link compatible]
Parameters and event data can be transmitted unlike analog transmissions.

Model No. Product name Working pressure (kPa)Detection range (mm)Reference value display range Remarks
GPS3Single unit50 to 2000.02 to 0.15, 0.03 to 0.410 to 200, 20 to 500
MGPS3Manifold50 to 2000.02 to 0.15, 0.03 to 0.410 to 200, 20 to 500
UGPS3Unit50 to 2000.02 to 0.15, 0.03 to 0.410 to 200, 20 to 500

Return to Product List