Product Details

Explosion-proof 3,5-port solenoid valves

P4* Series for Rechargeable battery manufacturing processes Intrinsically safe explosion-proof pilot 3,5-port valve 【Certified country : China, Korea and International】

Model No.
4GD※※0EX-P4・4GE※※0EX-P4

P4* Series for rechargeable battery manufacturing processes

Explosion-proof performance : Ex ib ⅡC T4 Gb
Certification No.:
NEPSI GYJ19.1311X(NEPSI)
IECEx IBE 19.0008(IECEx)
CCC 2020322307000310 (CCC) *Addition in October 2020
20-KA4B0-0766 (KCs) *Added January 2021

This is an intrinsically safe explosion-proof solenoid valve that can be used in Zone 1 and Zone 2. The explosion-proof solenoid valve supports a wide variety of flow rates in 4 sizes, including the smallest class valve width of 10 mm. Optimal for devices that control chemical agents and liquids used in the manufacturing of pharmaceuticals, rechargeable batteries, etc. Contributes to space saving of solenoid valves for air operated valve operation.
[Applicable cylinder bore size: up to Φ160]

P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.

Industry
  • Semi-automated facilities
  • Purified water production
  • Adjustment
  • Filtration
  • Filling
  • Sorting
  • Biochemical analysis equipment

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Compatible with rechargeable batteries]
Restricts the use of copper, zinc, nickel-based materials, and electrolytic nickel plating for the flow path and sliding parts. Fitting material: SUS.

[Japan certified Explosion-proof product]
Explosion-proof performance: Ex ib ⅡC T4 Gb
Certification No.:
GYJ19.1311(NEPSI)
IECEx IBE 19.0008(IECEx)
CCC 2020322307000310 *Addition in October 2020
20-KA4B0-0766 (KCs) *Added January 2021

Can be used in hydrogen, acetylene and city gas atmospheres.

[Space saving and light weight]
Realizes a minimum class explosion-proof valve with width of 10mm. In addition to the single unit, it is suitable for use in narrow explosion-proof areas as a manifold.

[High durability 50 million cycles or more]
Achieves more than 50 million cycles for durability by optimizing the sealing function and special surface treatment of the sliding packing. Prevents frequent stops and contributes to stable operation of equipment.

[Wide series lineup]
4 sizes with valve widths of 10mm, 16mm, 20mm, 24mm. Compatible with a wide range of flow rates.

Model No. Product name Piping port positionPort size Remarks
3GD※※0EX-P43-port single unit valve (Rechargeable battery manufacturing processes)Body pipingPush-in fitting Φ1.8, Φ4, Φ6, Φ8, Φ10,Φ12, M5, Rc1/8, 1/4, 3/8
4GD※※0EX-P45-port single unit valve (Rechargeable battery manufacturing processes)Body pipingPush-in fittingΦ1.8,Φ4, Φ6, Φ8, Φ10,Φ12, M5, Rc1/8, 1/4,3/8
3GE※※0EX-P43-port single unit valve (Rechargeable battery manufacturing processes)Base pippingRc1/8, 1/4,3/8,1/2
4GE※※0EX-P45-port single unit valve (Rechargeable battery manufacturing processes)Base pippingRc1/8, 1/4,3/8,1/2
M3/M4GD※※0EX-P4Individual writing manifold (Rechargeable battery manufacturing processes)Body pipingPush-in fittingΦ1.8,Φ4, Φ6, Φ8, Φ10, M5, Rc1/8, 1/4,3/8
M3/M4GE※※0EX-P4Individual writing manifold (Rechargeable battery manufacturing processes)Base pippingPush-in fittingΦ1.8,Φ4, Φ6, Φ8, Φ10, M5, Rc1/8, 1/4,3/8,1/2
D5048SInsulated barrier (intrinsically safe explosion-proof structure) (Rechargeable battery manufacturing processes)
EXDOInsulation barrier (intrinsic safety explosion-proof structure) *NEPSI, CCC only

Return to Product List