Product Details

Pneumatic pressure sensors

Electronic pressure switch with digital display

Model No.
PPG

A compact 1-screen 2-color display pressure switch of □31 mm. Compatible with protection degree IP65. (Piping connection: Female thread was added.)

Industry
  • Sensor
  • Semiconductor manufacturing process (post-process)

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[2-color display] (PPG-D type)
The current pressure state is displayed in two colors of green and red. Pressure normal / abnormal can be judged at a glance.

[Copy function] (PPG-D type)
If one master is set for multiple usage, the rest are copied using the copy function to reduce procedures and prevent setting errors.

[Dust-proof / waterproof performance] (PPG-C / PPG-D type)
It has an IP65 protective structure and can be installed even in places where water gets splashed.

[Overseas support] (PPG-C / PPG-D type)
Pressure unit switching function is available as an option to support overseas use.

[Easy installation / construction] (PPG-D type)
Since the cable uses a connector to connect, it is possible to install a pressure switch after electric wiring.

Model No. Product name Pressure range (MPa)Port size (R, NPT, G) Remarks
PPG-D-R2-color display / compound pressure-0.1 to 0.16BM:R1/8, M5、6NM:NPT1/8, #10-32UNF、6GM:G1/8, M5、6B:Rc1/8(Female thread)、 6N:NPN1/8(Female thread)、6G:G1/8(Female thread)
PPG-D-V2-color display / vacuum pressure0 to -0.16BM:R1/8, M5、6NM:NPT1/8, #10-32UNF、6GM:G1/8, M5、6B:Rc1/8(Female thread)、6N:NPN1/8(Female thread)、6G:G1/8(Female thread)
PPG-D-P2-color display / positive pressure0 to 1.06BM:R1/8, M5、6NM:NPT1/8, #10-32UNF、6GM:G1/8, M5 6B:Rc1/8(Female thread)、6N:NPN1/8(Female thread)、6G:G1/8(Female thread)
PPG-C-R1-color display / compound pressure-0.1 to 0.11/8 (female thread)
PPG-C-V1-color display / vacuum pressure0 to -0.11/8 (female thread)
PPG-C-P1-color display / positive pressure0 to 1.01/8 (female thread)

Return to Product List