Product Details
Nitrogen
Inline oxygen monitor
- Model No.
- PNA-FP2
This unique product can measure oxygen concentrations while under pressure. Since it can be connected inline to the nitrogen extraction system, the oxygen concentration can be measured continuously. It is optimal for grasping the abnormality of the system and the timing of the maintenance.
- Industry
![](../../src/product_img/product_img_12932_dgHD_large.jpg)
- Documents / Download
PDF Catalog
User's Manual
2D CAD
3D CAD
CKD plus Members Only
【Pressure-resistant structure for inline use】
Unlike conventional products, the PNA can be used under pressure from 1 atm.
Up to 1.0 MPa. without the need for gas purging.
![](../../src/features_img/features_img_12946_FxV4_fg.jpg)
【Modular Structure】
Maintenance is easy with space-saving piping.
![](../../src/features_img/features_img_14997_d5Oi_fg.jpg)
【Switchable oxygen/inert gas concentration display】
100 – Inert gas concentrations can be known at a glance through the oxygen concentration.
![](../../src/features_img/features_img_12948_RQEH_fg.jpg)
【Secure food manufacturing process FP Series compliant】
The FP Series can be Safely and Securely used in food manufacturing processes.
![](../../src/features_img/features_img_2162_4k0l_fg.jpg)
Model No. | Product name | Remarks |
---|
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only