Product Details

Standard cylinders

Small bore size cylinder

Model No.
CMK2

Medium bore size (φ20 to φ40) series with high corrosion resistance and long service life among general purpose cylinders. A wide range of caulked cylinders is available.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Wide range of choices]
Round general-purpose cylinder that uses stainless steel for the cylinder tube.
A great variety of variations / options, compatible with multiple applications.

Model No. Product name Bore sizeMin. stroke lengthMax. stroke length Remarks
CMK2Double actingφ20, φ25, φ32, φ405750
CMK2-SSingle acting / pushφ20, φ25, φ32, φ405300
CMK2-SRSingle acting / pullφ20, φ25, φ32, φ405300
CMK2-PDouble acting / stroke adjustable (push)φ20, φ25, φ32, φ4025450
CMK2-RDouble acting / stroke adjustable (pull)φ20, φ25, φ32, φ4025750
CMK2-TDouble acting / heat resistanceφ20, φ25, φ32, φ405750
CMK2-※CDouble acting / rubber-air cushionedφ20, φ25, φ32, φ405750
CMK2-CDouble acting / air cushionedφ20, φ25, φ32, φ405750
CMK2-QDouble acting / position lockingφ20, φ25, φ32, φ405750
CMK2-FDouble acting / fine speedφ20, φ25, φ32, φ405750
CMK2-DDouble acting / double rodφ20, φ25, φ32, φ405500
CMK2-BDouble acting / back-to-backφ20, φ25, φ32, φ405750
CMK2-MDouble acting / rotation-stopφ20, φ25, φ32, φ405750
CMK2-ZDouble acting built-in speed controllerφ20, φ25, φ32, φ405750
CMK2-HDouble acting / low hydraulicφ20, φ25, φ32, φ405750
CMK2-G2Double acting / coolant proof (packing: NBR)φ20, φ25, φ32, φ405750
CMK2-G3Double acting / coolant proof (packing: FKM)φ20, φ25, φ32, φ405750
CMK2-JGDouble acting / waterproof type (all stainless steel exterior)φ20, φ25, φ32, φ405750

Return to Product List