Product Details

Rodless cylinders

Rodless cylinder

Model No.
SRL3

Resistant to high load and durable. High-speed rodless cylinder Series runs from φ12 to φ100 with a variety of choices.

Industry
  • Special purpose / conveyance

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Flat cylinder]
Piston is flat, with a structure allowing it to receive load.
Highly load-resistant, with rotation-stop mechanism also provided.

[Sealing belt]
Seal part is straight, improving sealing performance.

[High-speed packing]
A piston packing for high speed operation has been adopted.

[Common port]
A common port (one-side piping) or standard port (both sides piping) can be selected according to the installation location.
Downsizing of equipment realized.

[Magnet provided as standard]
Compatible with switch installation as standard.

Model No. Product name Bore size (mm)Standard stroke length (mm) Remarks
SRL3Double acting / standardφ12 equiv., φ16 equiv., φ20 equiv., φ25 equiv., φ32 equiv., φ40 equiv., φ50 equiv., φ63 equiv., φ80 equiv., φ100 equiv.200, 300, 400, 500, 600, 700, 800, 900, 1000
SRL3-GDouble acting / resin guideφ12 equiv., φ16 equiv., φ20 equiv., φ25 equiv., φ32 equiv., φ40 equiv., φ50 equiv., φ63 equiv., φ80 equiv., φ100 equiv.200, 300, 400, 500, 600, 700, 800, 900, 1000
SRL3-QDouble acting / position lockingφ12 equiv., φ16 equiv., φ20 equiv., φ25 equiv., φ32 equiv., φ40 equiv., φ50 equiv., φ63 equiv., φ80 equiv., φ100 equiv.200, 300, 400, 500, 600, 700, 800, 900, 1000
SRL3-GQDouble acting / position locking Resin guideφ12 equiv., φ16 equiv., φ20 equiv., φ25 equiv., φ32 equiv., φ40 equiv., φ50 equiv., φ63 equiv., φ80 equiv., φ100 equiv.200, 300, 400, 500, 600, 700, 800, 900, 1000
SRL3-JDouble acting / full cowling typeφ25 equiv., φ32 equiv., φ40 equiv., φ50 equiv., φ63 equiv.200, 300, 400, 500, 600, 700, 800, 900, 1000

Return to Product List