Product Details

Clamp cylinders

Lightweight clamp cylinder

Model No.
CAC-N・UCAC-N

A small and lightweight clamp cylinder that contributes to reduction in the weight of welding jigs, etc.
The CAC-N Series cylinder body adopts the highly reliable and lightweight CMK2 Series.
The UCAC-N Series is the CAC-N Series with a free position locking mechanism equipped. If the cylinder is stationary, locking is possible at any position. Elsewhere, since the reverse locking direction is free, the cylinder enables emergency removal of workpieces.

Industry
  • Clamp
  • Conveyance

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Contributing to weight reduction of welding jigs]
The cylinder body adopts the highly reliable and lightweight CMK2 series.

[Free position locking mechanism] (UCAC-N Series)
Locking can be at any point throughout the full stroke length, including the stroke end, with the piston rod still.
Reverse locking direction is free and the rod moves in the free direction even when gripping the workpiece, allowing it to be removed.

[Selectable switch mounting method]
Selectable from tie rod mounting method and band mounting method.

[Various switches equipped]
Various switches such as reed, proximity, two-color display and strong magnetic field can be mounted.

Model No. Product name Bore size (mm)Stroke length (mm) Remarks
CAC-NLightweight clamp cylinderφ32, φ4050, 75, 100, 125, 150
UCAC-NLightweight position locking clamp cylinderφ32, φ4050, 75, 100, 125, 150

Return to Product List