Product Details
Pilot operated 3, 4, 5-port solenoid valves
Pilot 3, 5-port valve with pressure sensor
- Model No.
- 4GB※R
Added pressure sensor equipped type to pilot operated 3, 5-port valve 4GB*R. Integrated pressure sensor into valve for preventive maintenance. It can be used for operation delay detection and pressure monitoring.
[Cylinder bore size: φ20 to φ63]
- Industry
![](../../src/product_img/product_img_493_ReTC_large.jpg)
- Documents / Download
PDF Catalog
2D CAD
CKD plus Members Only
[Ideal for predictive maintenance]
Response time from input signal of the valve to set pressure can be monitored by PLC.
When the response time exceeds the set threshold, it recognizes that the valve operation is abnormal.
![](../../src/features_img/features_img_495_ghug_fg.jpg)
[Valve secondary pressure detection]
Two types, 1-port detection ideal for single and double type operation detection and 2-port detection ideal for operation detection of dual and 3-position type, are available.
![](../../src/features_img/features_img_497_6hkc_fg.jpg)
Model No. | Product name | Port size | Remarks |
---|---|---|---|
4GB※※0R-※-※G1 | Pressure sensor 1 | R1/8, 1/4, push-in fitting φ4 to φ8 | |
4GB※※0R-※-※G2 | Pressure sensor 2 | R1/8, 1/4, push-in fitting φ4 to φ8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only