Product Details

Compressed air

Portable air supply unit【Japan only release】

Model No.
ASU

This compact compressor can easily supply clean air to places where compressed air cannot be obtained using only a 100VAC power supply. All necessary equipment is included in the carrying case - portability at its best. It excels in design and plays an active role in every scene, including offices, research laboratories, exhibitions and various events.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

Technical Data

CKD plus Members Only

  • Features
  • Variations

[Extremely portable]
Shaped like a compact suitcase, it is easy for all to handle.
All that is needed is a 100VAC power supply, making it ideal for any location from office to an event venue.

[300W type]
This portable air supply unit is the 90 W type. If a higher flow rate is required, a 300 W made-to-order model is also available.

[Received the "Encouragement Award" in the "Ultra" Monodzukuri Parts Award]
This product received the "Encouragement Award" in the "Ultra" Monodzukuri Parts Award sponsored by the Japan Manufacturing Association and the Nikkan Kogyo Newspaper.

Model No. Product name Discharge air quantity Remarks
ASU-S-C6-1Portable air supply unit【Japan only release】19 / 25 ℓ/min (ANR)

Return to Product List