New products

FWD Series Compact pilot solenoid valve for water

FWD Series
Compact pilot solenoid valve for water

Launched in March 2017

Download

Features

Improved corrosion resistance

Corrosion resistance has been improved by utilizing a highly corrosion resistant material.
Body material and sealing material can be selected, expanding its usage.
NEW:Fluoro rubber diaphragm has been released.

Water gauge

Wide selection of popular motor brand

Low power consumption, compact, lightweight

Power consumption: Achieved 4W ! (DC)
Product size: 56×38×91mm (15A)
Weight: 390g (15A)

Ecology

Using a special diaphragm construction

By utilizing a special diaphragm design, a large flow rate has been achieved while being compact in size.
Cv value: 6.0 (15A)

High flow rate