New products

GPS3 Series Digital Gap Switch

GPS3 Series
Digital Gap Switch

Launched in March 2016

Download

Features

High precision 2 point output

High precision 2 point output

2 threshold points from within the detection range can be set, and on top of precise seating confirmation, rough seating posture confirmation can be detected with just this one device.
NEW: There are now 2 models to choose from. The conventional wide-range model with a detection range of 0.03 to 0.4mm and a short-range type with a detection range of 0.02 to 0.15mm. This is the industry's No.1 range.

The first
in the industry!

Clogging Lamp

Clogging Lamp

Clogging of the detected air flow path can be confirmed with a flashing lamp. The length of the flashing cycle can quickly determine the area of clogging and be restored rapidly.

Preventive
safety

Easy Setting of the Threshold

Easy Setting of the Threshold

With the use of the Master Gauge, the threshold can be set easily. Also, with the compensation function, the deviations in the estimated values can be corrected.

Easy
operation