New products

Electric actuator ECV series

Electric actuator ECV series

Download

Features

Gap-free design

Gap-free design

Low dust generation is achieved through a gap-free full-cover design and vacuum port. Optimal for crystal-display manufacturing lines, food processing line etc.

Low dust
generation
structure

Long stroke, high speed

Long stroke, high speed

A belt driven that achieves long stroke and high speed.
Two belt types, urethane and rubber, are available to meet customer requirements.

Belt driven

Wide selection of popular motor brand

Wide selection of popular motor brand

Motor with various field network can be selected. Several brackets are available, and the installation direction is flexible.

Free selection
of motor

Selectable depending on each use

Selectable depending on each use

・Ball screw driven
 → ETS series

・Ball screw driven, low dust generation type
 → ECS series

・Belt driven
 → ETV series

・Belt driven, dust proof type
 → ECV series

Selectable
depending
on each use

Main specifications

  ECV
Max.load capacity horizontal (kg) 85
Max. load capacity (vertical) (kg)
Actuation Belt
Max. stroke 3500
Repetability (mm) ±0.04
Max. speed (mm/s) Note1 2000

Note1:The maximum speed of ball screw type is limited depending on its stroke.

Related page

Special website of electric actuator
Special website of electric actuator