New products

Electric actuator ETV series

Electric actuator ETV series

Features

Wide selection of popular motor brand

Wide selection of popular motor brand

Motor with various field network can be selected. Several brackets are available, and the installation direction is flexible.

Free selection
of motor

Long stroke, high speed based on ETS series

Long stroke, high speed based on ETS series

A belt driven that achieves long stroke and high speed based on ETS series.
Two belt types, urethane and rubber, are available to meet customer requirements.

Belt driven

Easy maintenance

Easy maintenance

Direct oil supply from grease port. Long life with easy maintenance.
*Option

Easy maintenance

Selectable depending on each use

Selectable depending on each use

・Ball screw driven
 → ETS series

・Ball screw driven, low dust generation type
 → ECS series

・Belt driven
 → ETV series

・Belt driven, dust proof type
 → ECV series

Selectable
depending
on each use

Main specifications

  ETV
Max. load capacity (horizontal) 85
Max. load capacity (vertical)
Drive system Belt
Max. stroke (mm) 3500
Repetability (mm) ±0.04 Note2
Max. speed (mm/s) Note1 2000

Note1:The maximum speed of ball screw type is limited depending on its stroke.
Note2:±0.08 for ETV-05, ETV-6.