New products

Electric actuator ETS series

Electric actuator ETS series

Features

2 axes can now be combined

2 axes can now be combined

4 types have been added: A type (X-Y axis), G type (X-Y axis with support guide), P type (X-Z axis), F type (Y-Z axis)

With more combinations, there is now more ways to convey your workpieces.


Click here to view the catalog>
Increased
usage

Wide selection of popular motor brand

Wide selection of popular motor brand

Motor with various field network can be selected. Several brackets are available, and the installation direction is flexible.

Free selection
of motor

Highly rigid body

Highly rigid body

Parallel guide achieves high rigidity. The mounting height is low, and the body is flat.

High rigidity

Easy maintenance

Easy maintenance

Direct oil supply from grease port. Long life with easy maintenance.
*Option

Easy maintenance

Main specifications

  ETS
Max. load capacity (horizontal) 150
Max. load capacity (vertical) 55
Drive system Ball screw
Max. stroke 1500
Repetability (mm) ±0.02
Max. speed (mm/s) Note1 2000

Note1:The maximum speed of ball screw type is limited depending on its stroke.
Note2 ±0.08 for ETV-05, ETV-6.

Related page

Special website of electric actuator
Special website of electric actuator