New products

Electric actuator ERL2/ESD2 series

Electric actuator ERL2/ESD2 series

Download

Features

Reduction of spaces

Motor reversing variation has been added

NEW: The mounting orientation can be selected according to the equipment and space saving has been realized.
In addition to the conventional straight type, right, left, downward mounting orientations can be selected.

Release of the added variation model

Industry's smallest type

Industry's smallest type

The controller pursued "compactness". Customer can setup anywhere in a control panel.
NEW: Adding to the 7 point and 63 pt positioning, a pulse-trained input controller has been added.

Industry's smallest controller

Maintenance free

Maintenance free

With adoption of ball screw with lubrication equipment and a linear guide with ball retainer, long term maintenance free operation provided.
Also, all models can use the same controller and so it contributes to a reduction in stocking spare parts

Decreased maintenance frequency

Easy operation with light assist

Easy operation with light assist

Light assists to the next button to push for easy operation. "FIT shape" is adopted for easy operation with one hand.

Light assist

Main specifications

  ERL2 ESD2
Max. load capacity (horizontal) 30 67 Note 2
Max. load capacity (vertical) 11 15
Max. pressure force 640 Note1 640
Max. speed (mm/s) 600 600
Positioning points (points) 64 64

Note1: Use in the range of allowable moment.
Note2: Horizontal load capacity of rod type is the value when using an external guide at the same time.

Related page

Special website of electric actuator
Special website of electric actuator