New products

  • Component products
  • Pneumatic, vacuum, auxiliary components >
  • Flow sensor, controller

Capacitance type electromagnetic flow sensor WFC series

Capacitance type electromagnetic flow sensor WFC series

Download

Features

Trough structure

Trough structure

This capacitant type electromagnetic flow sensor has no obstacle in the flow path.
NEW:Expand the working pressure up to 2.0MPa(0-50℃)

No clogging of foreign matter

Straight pipe section unnecessary

Straight pipe section unnecessary

The flow path is short-form structure.
Straight pipe section is unnecessary to stable the flow inside of the flow path.
Up to 60% of piping space can be reduced.

Reduced piping space

Available as manifold

Available as manifold

Parallel installation can be selected as changing settings.
This series and Water Integrated Unit WXU series is available to use as a unit.
NEW:Added new option L type cable.

Parallel installation available

Zero point adjustment

Zero point adjustment

Zero point adjustment can be carried out through the external input.

Control through external input

Noise resistant type

Noise resistant type

Stabilized power supply, or home power supply (switching power supply) is available to use with this series.

Improved noise proof

Main specifications

  WFC-150 WFC-600
Rated flow range L/min 0.5~15 2.0~60
Detection type 'Capacitance type
Port size(Rc,G,NPT) 3/8 1/2,3/4

Related page