New products

Digital pressure sensor PPG series

Digital pressure sensor PPG-C series

Download

Features

Various lead wire option

Variations added

PPG-D with new variations with 2-color display and copy function released.


See catalog>

NEW

Bigger indicated value of pressure

Bigger indicated value of pressure

Symbol height 10.5mm

Improved visibility

Degree of protection IP65

Degree of protection IP65

The product can be set up even in the places pouring water.

Dust proof and water proof performance

Global specification

Global specification

Pressure unit switching function is available as option for global market.

Pressure unit switching function

Main specifications

  PPG-C-R PPG-C-V PPG-C-P PPG-D-R PPG-D-V PPG-D-P
Pressure range
Compound pressure
Vacuum pressure
Positive pressure
Compound pressure
Vacuum pressure
Positive pressure
Rated pressure
-100~100kPa
0.0~-101.3kPa
-0.100~1.000MPa
-100.0~100.0kPa
0.0~ -101.3kPa
0.000~1.000MPa
Port size(Rc,G,NPT)
1/8
6BM:R1/8"、M5 6NM:NPT1/8"、
#10-32UNF 6GM:G1/8"、M5