New products

Check valve
for liquids CCH series
General purpose valve
Resistant to foreign matters
without troubles

NEWCheck valve for liquids
CCH series

Based on our achievements with coolants, our Check Valves have been renewed with even higher reliability.
NEW: With the use of stainless steel for the metal parts, an even greater variety of liquids can now be used.

More detail

Electric actuator ETS series
Linear electric actuator
Motorless type

NEWElectric actuator
ETS series

Ball thread drive motorless type
NEW: 2 axes can now be combined

More detail

Capacitance type electromagnetic flow sensor
WFC series
F.R.L, sensor, auxiliary
Maintenance free

NEWCapacitance type electromagnetic flow sensor
WFC series

NEW Expanded operating pressure range: MAX2.0MPa, L type connector added
Most suitable for the control of water-cooled and water-soluble coolants.

More detail

Linear slide cylinder
LCW series
Pneumatic cylinder
Basic model has launched.

NEWLinear slide cylinder
LCW series

Familiar specifications as standard! Easier model selection!

More detail

Compact cylinder SMG series
Pneumatic cylinder
Lightweight, space-saving

NEWCompact cylinder
SMG series

More compact cylinder is released!

More detail

Linear slide hand
LSH series
Pneumatic cylinder
Shockless, high rigidity, high precision

NEWLinear slide hand
LSH series

Gentle&accurate gripping of workpiece.

More detail

Shock absorber for linear slide
SKL series
Pneumatic cylinder
High tact-time, long life

NEWShock absorber for linear slide
SKL series

Achieving high tact-time and smooth stopping.
The series maximizes the performance of linear slide cylinder.

More detail

  • Download
  • Catalog PDF
  • 2D CAD
  • 3D CAD
  • Instruction manual
3QR negative pressure switching unit
MV3QRA1/MV3QRB1 series
Pneumatic valve
All functions
integrated compactly

NEW3QR negative pressure switching unit
MV3QRA1/MV3QRB1 series

Positive pressure source no longer needed!
All functions integrated compactly!


More detail

Air unit
CXU series
F.R.L, sensor, auxiliary
Revolution in piping

NEWAir unit
CXU series

The revolution in piping solves the panel problems!


More detail

High precision electro pneumatic regulator EVR series
F.R.L, sensor, auxiliary
Continuous evolution!

NEWHigh precision electro pneumatic regulator
EVR series

Surprisingly high precision and stability!


More detail

Filter/regulator
FRL outdoor series
F.R.L, sensor, auxiliary
The first in the industry!
FR for outdoor use!

NEWFilter/regulator
FRL outdoor series

Reliable FR series for outdoor use!


More detail

Digital pressure sensor
PPG-C series
F.R.L, sensor, auxiliary
Covering basic performance

NEWDigital pressure sensor
PPG-C series

□31mm compact pressure switch. Degree of protection IP65 compliance.

More detail

  • Download
  • Catalog PDF
  • 2D CAD
  • 3D CAD
  • Instruction manual
Integrated unit for water control
WXU series
General purpose valve
A new era of water control

Integrated unit for water control
WXU series

This unit uses water to cool heat sources, chambers, etc., of equipment with circuits.
Fluid control and flow rate monitoring can all be done with this one unit!

More detail

  • Download
  • Catalog PDF
  • 2D CAD
  • 3D CAD
  • Instruction manual
Weir-type diaphragm valve
SWD・MWD series
General purpose valve
High washability

NEWWeir-type diaphragm valve
SWD・MWD series

Weir type diaphragm valve with CKD's valve technology.


More detail

Metal free 2 port solenoid valve for chemical liquid
MKB3 series
General purpose valve
Thin, compact design

NEWMetal free 2 port solenoid valve
for chemical liquid

MKB3 series

Solenoid valve realizing compactness and high function of medical analysis equipment.

More detail

Air-operated valve for chemical liquid AMD part3R series
For special fluids
The standard model
for chemical liquid valves

NEWAir-operated valve for chemical liquid
AMD part3R series

The standard model can be used with various chemical liquids.
NEW: More size variations. Now 1/8" to 1" compatible.

More detail

Valve for process gas
LGD series
For high vacuum , special gas
Model with short lead time

NEWValve for process gas
LGD series

New series is released for valve for process gas!


More detail

ABSODEX high precision type
AX7000X series
Electric index
High precision type

NEWABSODEX high precision type
AX7000X series

High performance. Features high precision, high response, high resolution.
NEW: Release of the new reduced wiring option.

More detail

Electric actuator ERL2/ESD2 series
Linear electric actuator
Flexible combination

NEWElectric actuator
ERL2/ESD2 series

Controller is automatically recognize axis specifications. Flexible combination.
NEW: Added motor reversing variation

More detail

Electric actuator ETV series
Linear electric actuator
Motorless type

NEWElectric actuator
ETV series

Wide selection of popular motor brand (servo motors of 7 companies as standard)


More detail

Electric actuator ECS series
Linear electric actuator
Motorless type

NEWElectric actuator
ECS series

Wide selection of popular motor brand (servo motors of 7 companies as standard)


More detail

Electric actuator ECV series
Linear electric actuator
Motorless type

NEWElectric actuator
ECV series

Belt driven, low dust emission type is released to CKD's electric actuator!


More detail