Standards Compliance
- HOME
- Products & Support
- Standards Compliance
- North American Standards (UL/CSA)(Electric actuators)
List of CKD products conforming to UL/CSA
Not all products beginning with the product series number given in the list of products conforming to the standards are certified (for example, products with/without certain specifications and custom order products). The list is for reference only. Please contact our local sales representative for specific model numbers.
Electric actuators
Controller ECG Series
Model name | UL | CSA | ||||
Standard | Verification No. | Issuing Authority | Standard | Verification No. | Issuing Authority | |
ECG | UL61800-5-1 | E325064 | UL | CSA-C22.2 No.274 |
E325064 | UL |
Controller ECMG Series
Model name | UL | CSA | ||||
Standard | Verification No. | Issuing Authority | Standard | Verification No. | Issuing Authority | |
ECMG | UL61800-5-1 | E325064 | UL | CSA-C22.2 No.274 |
E325064 | UL |