TOP
|
Sitemap
|
Japanese
Home
>
The Past Catalogs
> Pneumatic Valves/General Purpose Valves
CATEGORY==>
Category selection
(View all)
Cylinders
Acutuators
Valves
Fine System(Wet,Dry)
F.R.L/Vacuum/Auxiliary
Precision Components
Electronic equip/Flow sensor
Air Dryer/Main line unit
4F2/3 Series Outdoor specifications option
Added outdoor specifications option to 4F2/3 series!
Dual 3 Port Solenoid Valve Integrated Manifold MN3Q Series
Reduced footprint!!
Pilot Solenoid Valve for Steam SPK Series
Increased reliability! Proven 1 million cycle-life!!
Compact air blow valve EXA Series
Oil-prohibition type, Screw-in connection body type, Manifold type are added!
2port pilot operated solenoid valve KZV3 Series
General purpose solenoid valve for steam and water!
Compact Pilot Operated Solenoid Valve for Water FWD Series
Eco-friendly solenoid valve!!
3 Port Direct Acting Valve 3QRA1/3QRB1 Series
Quick release by larger flow rate and quicker response.
Large Port Size Dust Collector Valves PD3/PDV3 Series
Large flow rate and low pressure loss contributes to energy saving.
Pilot operated 3, 4 port valve
MN3E/MN4E Series
Compact/space saving. Smaller than ever, 7.0mm pitched valve!
Solenoid valve for chemicals(Compact metal free)
MR10 Series
Extract compact space saving with slim 10mm profile
D sub-connector NW4G*4_T30 Series
Introducing the D sub-connector to the W4G4 Series!!
W4G4 Series Spacer type regulator
W4G4 Series spacer type regulator added!!
4G Series
Individual and batch shut-off options are added
Operability during system testing or maintenance is greatly improved with the new solenoid valve power turn-off.
3GA/3GB Series
New dual 3-port specifications
Highly integrated space-saving 3-port 2-piece integrated valve is easy to use!!
Coolant valve
CVE2/CVE3 Series (air operated type)
CVSE2/CVSE3 Series (with solenoid valve)
Air operated 2 port valve (cylinder valve)
SAB/SVB Series
Controlling a great variety of fluids in accordance with different applications
4GA4/4GB4 SERIES
Achieving long life with a large flow rate
W4G2 Series
Individual wiring manifold
Individual valve wiring possible
ISO conformed valve
PV5G/PV5/CMF Series
Introducing the New Compact Easy-Use ISO Valve!
PLUG-IN MANIFOLD
W4G4 SERIES
Slim Profile
PLUG-IN BLOCK MANIFOLD
W4G2 SERIES
Protective structure IP65
UP
Sitemap
|
Privacy Policy