|
Pilot operated 3, 4 port valve
MN3E/MN4E Series
Compact/space saving. Smaller than ever, 7.0mm pitched valve! |
| |
|
 |
Modular type FRL
2000 Series
Eco-friendly filter · regulator Small & large flow rate 2000 series |
| |
|
 |
Electric actuator
ESSD⁄ELCR Series
Carried on the simplicity of pneumatic components |
| |
|
 |
Linear slide cylinder
LCR Series
Contributes to downsizing, shorter tact time and saving energy by reducing the weight of moving parts. |
| |
|
 |
Clamp cylinder CAC4 series
Position locking clamp cylinder UCAC2 Series
Our pursuit of weight reduction contributes to reducing the load on the welding jig. |
| |
|
 |
Components for Solar Battery Manufacturing Process
Providing technology to the future of this planet |
| |
|
 |
Solenoid valve for chemicals(Compact metal free)
MR10 Series
Extract compact space saving with slim 10mm profile |
| |
|
 |
Modular design F.R.L.
Standard white Series
Introducing New Series with Fresh, Clean Exterior Color |
| |
|
 |
Linear type P&P unit
PPLX Series
High speed transfer 0.5 sec./cycle realized |
| |
|
 |
Vacuum system components
VSN/VSNP Series
This is appropriate for high speed transfer such as electric part, compact precision part |
| |
|
 |
Balancing Unit
BBS Series
Lightly supporting heavy objects just with air |
| |
|
 |
Modular design F.R.L.
Combination Standard white Series
New White Series! |
| |
|
 |
Free position locking flat and compact cylinder UFCD Series
RCC2-G4 Series
Space-saving cylinder ensures safety during work in power failures or accidents. |
| |
|
 |
Light weight clamp cylinder CAC-N Series/ Light weight position locking clamp cylinder UCAC-N Series
Helping lighten welding jigs and other tools |
| |
|
 |
Mechanical power cylinder
 MCP Series
Attaining thrust equivalent to a hydraulic cylinder -- with air pressure alone! |
| |
|
 |
Flow sensor for water
 WFK3000 Series
Increased flow rate and functions all in the same size |
| |
|
 |
Air unit  CXU Series
Flexible combination without piping or problems! |
| |
|
 |
Air operated valve for high vacuum  AVB*17 Series
Long service life and high durability |
| |
|
 |
High corrosion proof flow control valve
FMD00 Series
For controlling flow of chemicals and pure water in semiconductor manufacturing equipment |
| |
|
 |
Rotary clamp cylinder double acting spatter adherence prevention type
RCC2-G4 Series
Long life even in environments containing spatter |
| |
|
 |
Compact cylinder  SSD2 Series
Installation on four faces |
| |
|
 |
Environment Resistant Scraper Type Cylinder
SSD/STG-G5 Series
A fiber aggregate (lube keeping structure) has been mounted on the scraper cylinder. |
| |
|
 |
Semiconductor/FPD/Solar cells process components
Functionality in Ultra-Clean Environment |
| |
|
 |
Rodless cylinder  SRL3 Series
Optimized sealing further improves seal performance!! |
| |
|
 |
STM Series 
Super-Mini Complete with Easy-to-Use Functions |
| |
|
 |
D sub-connector NW4G*4_T30 Series
Introducing the D sub-connector to the W4G4 Series!! |
| |
|
 |
W4G4 Series Spacer type regulator
W4G4 Series spacer type regulator added!! |
| |
|
 |
Guided compact cylinder 
SSG Series
Eliminate bothersome design and assembly |
| |
|
 |
Guided Cylinder 
Powerful Guide Rod Type STG-K Series
Improved load resistance and impact resistance (CKD comparison: STG-M-50) |
| |
|
 |
Driver for direct drive actuator compatible type
AX9000GS and AX9000GH PNP I/O specifications
Introducing PNP I/O specifications! |
| |
|
 |
Modular type compact regulator
R2000/R2100 White Series
25m3/min. is achieved with face to face dimensions 50mm!! |
| |
|
 |
4G Series
Individual and batch shut-off options are added
Operability during system testing or maintenance is greatly improved with the new solenoid valve power turn-off. |
| |
|
 |
3GA/3GB Series
New dual 3-port specifications
Highly integrated space-saving 3-port 2-piece integrated valve is easy to use!! |
| |
|
 |
Check valve
CHV2 Series
Wide variation
Port size; Rc1/8 to Rc11/2 are available. |
| |
|
 |
Small size flow sensor
FSM2 Series
Quick response with miniature size |
| |
|
 |
Large direct drive actuator 
AX400WG Series (AX410WGH)
Introducing the large type (1000N·m) ! |
| |
|
 |
Quick exhaust valve
QEV2 Series
Outstanding exhaust characteristics are achieved with the large flow rate design. |
| |
|
 |
Shuttle valve
SHV2 Series
Port size variation
Port sizes; Rc1/8 to Rc1 are available. |
| |
|
 |
Oil mist filter M4000 Series
Differential pressure indicator options newly added
Easily read element replacement timing |
| |
|
 |
Water regulator
WR1/WR2 Series
Easy-to-use and compact regulator for water Port size Rc1/8 to 1/2 are available |
| |
|
 |
Pilot regulator
PMP202 Series
Optimum for stable supply of pure water or chemical liquid used for semiconductor manufacturing equipment |
| |
|
 |
Additional variation for Chemical liquid supply valve
AMD*1H Series
Wide product line-up to meet the needs of semiconductor manufacturing line in the next generation. |
| |
|
 |
Glass float module
GFM Series
Revolution in manufacturing lines to achieve defect-free and high yield production |
| |
|
 |
Needle valve with adjusting dial
DVL Series 
Easy to read flow adjustment/control achieved. |
| |
|
 |
Coolant valve
CVE2/CVE3 Series (air operated type)
CVSE2/CVSE3 Series (with solenoid valve)
|
| |
|
 |
Air operated 2 port valve (cylinder valve)
SAB/SVB Series
Controlling a great variety of fluids in accordance with different applications |
| |
|
 |
Refrigerating type air dryer
GX3100/5100 Series
Ecological compact dryer |
| |
|
 |
4GA4/4GB4 SERIES
Achieving long life with a large flow rate |
| |
|
 |
Air operated valve for chemical liquid
Manifold GAMD0*2A Series
Compact manifold valve for semiconductor cleaning equipment |
| |
|
 |
Regulator medium pressure type
RM3000/RM4000 Series
Max. working pressure (primary pressure): 1.6MPa medium pressure specifications |
| |
|
 |
Air filter medium pressure type [FM3000,4000,6000,8000 Series]
Oil mist filter medium pressure type[MM3000,4000,6000, 8000 Series]
Max. working pressure: 1.6MPa |
| |
|
 |
W4G2 Series
Individual wiring manifold
Individual valve wiring possible |
| |
|
 |
Linear slide cylinder 
LCM Series
Compact/highly accurate actuator |
| |
|
 |
ISO conformed valve 
PV5G/PV5/CMF Series
Introducing the New Compact Easy-Use ISO Valve! |
| |
|
 |
LINEAR SLIDE CYLINDER 
LCG SERIES
Highly accurate, rigid |
| |
|
 |
PLUG-IN MANIFOLD
W4G4 SERIES
Slim Profile |
| |
|
 |
Vacuum system components
New model and variation available
New 5 models available! |
| |
|
 |
Refrigerating type air dryer
GX8100 series
Introducing the eco-friendly GX Series compact dryer |
| |
|
 |
Linear guide lock 
LMB Series
Compact but powerful holding force |
| |
|
 |
CKD Digital Media
CKD 3D Library / CKD Digital Catalog Ver.5 |
| |
|
 |
Digital pressure sensor 
PPX series
Easy to check with dual digital display! |
| |
|
 |
Vacuum system components 
SELVACS Wide variations for an assortment of applications |
| |
|
 |
Small flow sensor
FSM series
High speed response and miniature size |
| |
|
 |
SMALL SIZE FLOW
CONTROLLER FCM SERIES
Compact, high-speed, multifunction solution |
| |
|
 |
Index units general catalog
CKD Labor-saving Products |
| |
|
 |
Digital electro pneumatic regulator
EVD series
Compact high-function digital control |
| |
|
 |
High purity gas control systems
Process Gas and Vacuum Components |
| |
|
 |
ABSODEX AX SERIES
GH AND H TYPE VERSION UP DRIVER
Lead-Free Solder
Lead-free solder is employed except for some electrical components. |
| |
|
 |
ABSODEX AX SERIES
GS AND S TYPE VERSION UP DRIVER
Lead-Free Solder
Lead-free solder is employed except for some electrical components. |
| |
|
 |
High Purity Chemical Liquid System
Component General Catalog
Responding to advanced needs for semiconductor
manufacturing process control |
| |
|
 |
GUIDED CYLINDER 
STG SERIES
High Precision/High rigidity Ecological |
| |
|
 |
TIEROD CYLINDER 
SCG SERIES
Ecological cylinder with compact switch |
| |
|
 |
DIRECT DRIVE ACTUATORS
Meeting the requirements of FA, compact and high torque DD actuator |
| |
|
 |
PLUG-IN BLOCK MANIFOLD
W4G2 SERIES
Protective structure IP65 |
| |
|