CKD
TOP | Sitemap |   Japanese
Introduction to CKD Investor Relations Production Information Support and Inquiries Overseas Infromation
Component Products
Component Products TOP Product Information/Discontinued Product Simple Model Selection Introduction of CKD catalogs

 

F.R.L, Vacuum and Auxiliary Components
  Home > The Past Catalogs > F.R.L, Vacuum and Auxiliary Components
CATEGORY==>  

Precision Regulator Air Saving Type RPE Series   
Air Consumption 70% Down!!
   
PP Type Fitting ZSF-P4 Series
Speed Control Valve SC3F-P4 Series 

Introduced PP resin (polypropylene) for secondary battery manufacturing...
   
Speed control valve with adjusting dial DSC Series
"Visible" speed setting of cylinder is available !
   
Modular type FRL   
2000 Series

Eco-friendly filter · regulator Small & large flow rate 2000 series
   
Modular design F.R.L.   
Standard white Series

Introducing New Series with Fresh, Clean Exterior Color
   
Vacuum system components   
VSN/VSNP Series

This is appropriate for high speed transfer such as electric part, compact precision part
   
Modular design F.R.L. Combination Standard white Series  
New White Series!
   
Air unit  
CXU Series

Flexible combination without piping or problems!
   
Modular type compact regulator
R2000/R2100 White Series

25m3/min. is achieved with face to face dimensions 50mm!!
   
Check valve
CHV2 Series

Wide variation
Port size; Rc1/8 to Rc11/2 are available.
   
Quick exhaust valve
QEV2 Series

Outstanding exhaust characteristics are achieved with the large flow rate design.
   
Shuttle valve
SHV2 Series

Port size variation
Port sizes; Rc1/8 to Rc1 are available.
   
Oil mist filter M4000 Series
Differential pressure indicator options newly added

Easily read element replacement timing
   
Water regulator
WR1/WR2 Series

Easy-to-use and compact regulator for water Port size Rc1/8 to 1/2 are available
   
Needle valve with adjusting dial
DVL Series  

Easy to read flow adjustment/control achieved.
   
Vacuum system components
New model and variation available

New 5 models available!
   
Regulator medium pressure type
RM3000/RM4000 Series

Max. working pressure (primary pressure): 1.6MPa medium pressure specifications
   
Air filter medium pressure type [FM3000,4000,6000,8000 Series]
Oil mist filter medium pressure type[MM3000,4000,6000, 8000 Series]

Max. working pressure: 1.6MPa
   
Vacuum system components  
SELVACS

Wide variations for an assortment of applications
   
 
 
UP
   
Sitemap | Privacy Policy