CKD
TOP | Sitemap
Introduction to CKD Investor Relations Production Information Support and Inquiries Overseas Infromation
Component Products
Component Products TOP Product information Simple Model Selection Introduction of CKD catalogs
Pneumatic valves
  TOP > Component Products_Component Products TOP > Products Information > Pneumatic valves

Product Information INDEX
The following products are available for pneumatic valves.

5 port pilot operated valve (small pneumatic valve) 4SA0/4SB0
 
For space and weight reduction of devices.
10mm wide miniature 5 port valve
Driving cylinder up to 25 mm bore.
Effective sectional area 2mm2
Low wattage for energy saving.
Power consumption 0,6W
Various electric connection are available.
Lead wire, C - connector, D - connector
Reduced wiring for PLC control.
Flat cable D sub connector
For details of 5 port pilot operated valve 4SA0/4SB0
 
UP
3, 5 port pilot operated valve (small pneumatic valve) 4SA1/4SB1
 
There are two stand-alone models of 3, 5 port valves.
Suitable for cylinder drive from 20 to 40
For details of 3, 5 port pilot operated valve 4SA1/4SB1
 
UP
3, 5 port pilot operated valve, 4GA/4GB/MN4GA/MN4GB
 
Valve width 10 mm, 15 mm, 18 mm and driving cylinder up to 100 mm bore.
New 3, 4, 5 port reduced wiring valve with safety function.
Reinforced safety function.
Manual override with protective cover, check valve and filter on air supplying port are equipped as standard.
Increased reliability.
Service life 60 millions cycles over, response time 12ms 2ms, and low wattage 0.6W are realized.
Easy operation.
Common upper and side wiring, reduced wiring connector rotation (upper and side), no tool required manual override equipped.
Wide variation.
For discrete, metal base manifold, block manifold, individual and reduced wiring.
For details of 3, 5 port pilot operated valve 4GA/4GB/MN4GA/MN4GB
 
UP
Plug-in block manifold W4G2
 
"Environment" and "human" friendly philosophy of [4G/MN4G series] is extended.
Environment friendly
• Halogen free lead wire is used.
• Resin material name is displayed.
Environment friendly
Protection structure IP65
Easy maintenance
• Plug-in modular valves
• Wiring connector (for DC)
Valve width 15 mm and driving cylinder up to 80 mm bore.
New 3, 5 port reduced wiring valve with safety function.
For details of plug-in block manifold W4G2
 
UP
3, 4 port pilot operated valve MN3S0/MN4S0
 
No dead space.
One side solenoid type 3, 4 ports reduced wiring manifold valves
For space saving of device.
Flat top, 40 mm high, block manifold.
Manifold pitch 11mm.
Driving cylinder up to 40 mm bore.
Effective sectional area 3 to 4mm2.
Low wattage for energy saving.
Power consumption 0.6W.
Double 3 port valve is available.
For details of 3, 4 port pilot operated valve MN3S0/MN4S0
 
UP
4, 5 port pilot operated valve (reduced wiring valve) 4TB
 
Easy piping/maintenance and dramatically reduced dead space.
One side solenoid plug-in type 4, 5 port reduced wiring valve
Driving cylinder up to 180 mm bore
Effective sectional area 3 to 70mm2
Low wattage for energy saving.
Power consumption 1.4W
Block manifold method is used.
Flexible station number change
Drip proof option IP65 is available.
For details of 4, 5 port pilot operated valve 4TB
 
UP
5 port pilot operated valve 4L2 -4/LMF0
 
Simple wiring.
5 port reduced wiring valve with plug-in method.
Driving cylinder up to 80 mm bore
Effective sectional area 15mm2
Low wattage for energy saving.
Power consumption 1.4W
Simple piping.
No valve projection from manifold base and easy joint connection.
Easy maintenance.
Plug-in method between coil and sub-base enables easy maintenance.
For details of 5 port pilot operated valve 4L2 -4/LMF0
 
UP
3, 4, 5 port pilot operated valve 4KA/4KB
 
Valve width 15, 18, 23, 29mm. Compact 3, 4, 5 port valve.
Driving cylinder up to 160 mm bore.
Effective sectional area 4 to 60 mm2
Low wattage for energy saving.
Power consumption 1.8W.
2 types of pipe specifications.
Body porting, base porting.
2 types of manifold.
Metal base manifold, block manifold.
For details of 3, 4, 5 port pilot operated valve 4KA/4KB
 
UP
5 port pilot operated valve 4F
 
Used in wide fields.
5 port valve.
Driving cylinder up to 250 mm bore.
Effective sectional area 2 to 160mm2
Soft spool method is used.
Long service life, low frequency use possible, heavy-duty.
Wide variation.
Discrete, manifold
For details of 5 port pilot operated valve 4F
 
UP
5 port pilot operated valve (ISO conformed) PV5/CMF
 
ISO standards conformed 5 port valve
Two ISO sizes are available.
ISO size 1, ISO size 2.
Driving cylinder up to 160 mm bore.
Effective sectional area 20 to 63mm2
Low wattage for energy saving.
Power consumption 1.4W to 2.1W.
Resource saving.
Special soft packing seal used and pre-lubricated.
For details of 5 port pilot operated valve PV5/CMF
 
UP
3 port direct acting valve (small pneumatic valve) 3MA0/3MB0
 
Microminiature direct acting poppet valve matching to the miniaturization of equipment
Suitable for cylinder drive from 6 to 16
For details of 3 port direct acting valve 3MA0/3MB0
 
UP
3 port direct acting valve 3PA/3PB
 
Widely corresponding from low pressure to vacuum applications
15, 22mm wide 3 port poppet valve .
Driving cylinder up to 40mm bore.
Effective sectional area 2 to 5mm2
Low wattage for energy saving.
Power consumption 1.8W.
Various electric connection are available.
Lead wire, terminal box, C - connector, D - connector.
Wide variation.
Discrete, manifold.
For details of 3 port direct acting valve 3PA/3PB
 
UP
2, 3, 5 port pilot operated valve (miniature pneumatic valve) P/M/B
 
Block manifold enables easy assembly, piping and maintenance.
Valve width 15mm 2, 3, 5 port small valve.
Driving cylinder up to 16 mm bore.
Effective sectional area 0.45 to 0.84mm2
Low wattage for energy saving.
Power consumption 1.8W.
Various electric connection are available.
Lead wire, terminal box, C - connector, D - connector.
Wide variation.
Discrete, metal base manifold, block manifold.
For details of 2, 3, 5 port pilot operated valveP/M/B
 
UP
3 port large flow rate valve NP/NAP/NVP
 
3 PORT LARGE FLOW RATE VALVE.
Port size Rc3/8 to Rc2.
Driving cylinder up to 400 mm bore.
Effective sectional area 75 to 630 mm2
Wide variation.
3 port solenoid valve for compressed air and low vacuum.
3 port air operated valve, 3 port solenoid valve for compressed air and low vacuum.
For details of 3 port large flow rate valve NP/NAP/NVP
 
UP
Explosion proof 5 port pilot operated valve 4F ** 0E
 
Explosion proof functionality d2G4.
Pressure and explosion proof structure, flame-proof grade 2, ignitability G4.
Driving cylinder up to 250 mm bore.
Effective sectional area 17 to 160 mm2
Easy wiring
Pilot solenoid valve can be manually rotated 360°. Wiring port can be rotated per 90.
Wide wiring BOX.
Wide variation.
Discrete, manifold and locking manual knob are equipped as standard.
For details of explosion proof 5 port pilot operated valve
4F ** 0E
 
UP
Manual switching valve HMV/HSV
 
Low sliding friction and easy operation.
Detent incorporated rotary type, swing lever type.
Driving cylinder up to 160 mm bore.
Effective sectional area 8 to 55 mm2
Port size.
Rc1/4 to Rc3/4.
Wide variation.
Miniature type, standard type
<Model No>  
HMV/HSV  
 
UP
Shock absorbing valve SKH
 
Bound phenomenon at cylinder stroke end is reduced.
Driving cylinder up to 125 mm bore.
Effective sectional area 24 to 80 mm2
Wide variation.
Speed variable unit, deceleration unit, one end decelerating unit.
 
<Model No>  
SKH  
 
UP
Product Information INDEX
 
   
Sitemap | Privacy Policy