CKD
TOP | Sitemap |   Japanese
Introduction to CKD Investor Relations Production Information Support and Inquiries Overseas Infromation
Component Products
Component Products TOP Product Information/Discontinued Product Simple Model Selection Introduction of CKD catalogs

 

Labor-saving products
  TOP > Component Products_Component Products TOP > Products Information > Labor-saving products

Product Information INDEX
The following products are available for Labor-saving products.

Index units(Mechanical index)
 
Index units are classified in three types, including indexer, oscillator, and reducer, based on its operation.
CKD provides all three types of index units with a wide variety.
For details of component for Mechanical index

Direct drive actuator "ABSODEX Series"
 
Precise/high-function
 This high-precision absolute DD actuator enables freely
 designed 360° indexing, and
 enables complex intermittent and continuous rotation.
Eco-friendly
 Energy-saving, space-saving, oilless, reusable -- these all assist
 in constructing an eco-friendly production system.
Network compatible functions
 Different networks are easily connectable with the one-touch
 connection serial transmission slave.
Instant positioning
 Quick response ABSODEX with even easier setup.
For details of component for Direct drive actuator
 
UP
Product Information INDEX
 
   
Sitemap | Privacy Policy