| 2, 3 port direct acting special purpose solenoid valve |
| For more detailed information, click the model No. of each product. |
 |
Body porting. |
 |
Wide series variation.
5 series/coil width 18 to 40mm. Including wide variation of port size, orifice,
working pressure etc. |
 |
Low wattage design. |
 |
High reliability.
Specially structured movable part prevents abrasion, and dramatically increases
service life. |
 |
Light aluminum alloy die-casting body is used. |
|
 |
 |
 |
Body porting. |
 |
Wide series variation
4 series/coil width 22 to 40mm. Including wide variation of port size, an orifice,
working pressure etc. |
 |
Low wattage design. |
 |
High reliability
Specially structured movable part prevents abrasion, even using with extreme
dry fluids, dramatically increases service life. |
 |
Light aluminum alloy die-casting body is used. |
|
 |
 |
2 port solenoid valve for medium
vacuum (1.33 X 10-6 Pa(abs)).
 |
Wide series variation.
4 series / coil width 22 to 40mm. Including wide variation of port size, an orifice,
working pressure etc. |
 |
Low wattage design. |
 |
Low leakage.
1. Leakage 33 X 10-6 Pa / m3 / sec He or less. |
|  |
 |
 |
Wide series variation.
4 series/coil width 22 to 40mm. Including wide variation of port size, orifice
and working pressure. |
 |
Low wattage design. |
 |
High reliability.
The use of special magnetic material increases corrosion resistance. |
|
 |
 |
|