CKD
TOP | Sitemap
Introduction to CKD Investor Relations Production Information Support and Inquiries Overseas Infromation
Component Products
Component Products TOP Product information Simple Model Selection Introduction of CKD catalogs
General purpose valves
  TOP > Component Products_Component Products TOP > Products Information >General purpose valves

Product Information INDEX
The following products are available for fluid control components.

2, 3 port small size direct acting solenoid valve
 
Space saving 2, 3 port small size direct acting solenoid valve.
For space saving design.
General purpose.
For air, water, low vacuum etc.
Small and long service life.
Special structure of movable part increases abrasion resistance (HN series).
For details of 2, 3 port small size direct acting solenoid valve

2, 3 port direct acting special purpose solenoid valve
 
Wide series variation.
coil width 18 to 40mm. Including wide variation of port size, orifice, working pressure etc.
Low wattage design.
For details of 2, 3 port direct acting special purpose solenoid valve
 
UP
2, 3 port general purpose solenoid valve
 
2, 3 port general purpose solenoid valve.
For compressed air, water, gas, oil and vacuum etc.
Wide variation.
Wide optional variation of wetted area materials and coil housing etc.
Wide series variation.
Wide series variation including 2, 3 port valve, port size, orifices, working pressure range etc.
For details of 2, 3 port general purpose solenoid valve
 
UP
2, 3 port solenoid valve for dry air
 
For dry air (atmosphere pressure dew point above -60 ºC), inactive gas and low vacuum (1.33kPa)
For details of 2, 3 port solenoid valve for dry air
 
UP
Explosion proof 2, 3 port general purpose solenoid valve
 
General purpose valve for danger zone.
Explosion proof structure : d2G4, d2G2.
2, 3 port general purpose solenoid valve.
For compressed air, water, gas, oil and steam etc.
Wide variation.
Wide optional variation of wetted area materials and conduit types etc.
Wide series variation
Wide series variation including Rc1/4 (port size) of direct acting to large Flange 50 of pilot operated diaphragm/piston valve.
For details of explosion proof 2, 3 port general purpose solenoid valve
 
UP
External pilot air operated poppet valve (cylinder valve)
 
2 port general purpose valve.
For air, water, gas, low vacuum, steam, high viscosity fluids, and powder mixture fluids.
Wide variation.
Wide series variation from Rc1/4 to Flange 80.
Sensing switch type is available.
For details of 2 port air operated valves
 
UP
3 port large flow rate valve (cylinder valve) (NP/NAP/NVP)
 
3 port large flow rate valve for compressed air and low vacuum.
2 types according to usage.
Internal pilot operated method : NP series.
External pilot type : NAP/NVP series.
Compact and light weight design.
Large flow rate. Effective sectional area : 75 to 630mm.
For details of 3 port large flow rate valve
 
UP
External pilot air operated ball valve (compact rotary valve)
 
2, 3 port general purpose valve.?
For compressed air, water, hot water, oil and steam etc.
New structure ensures reliable operations.
New rack & pinion used air operated double pistons methods increases reliability.
Installation of valve for pilot operation is available.
Foreign matter and scales endurance design.
Forward-reverse rotation easily enables foreign matter removal.
Low pressure loss and large flow rate.
For details of 2, 3 port air operated ball valves
 
UP
Motor driven ball valve (motor valve)
 
2, 3 port general purpose valve.
For compressed air, water, hot water, oil and steam etc.
Forward-reverse rotation (not applicable to all models).
Low pressure loss and large flow rate.
Proportional control motor valve is also available.
For details of 2, 3 port electric ball valve type valve
 
UP
Other general purpose control system components
 
Fan rotary, motor valve and pinch valves
For details of other general purpose control system components
 
UP
Other direct acting valve/pilot valve
 

PJ series for selecting rice and grains, etc.
FAD series for swarf removal of machine tool and washing machine, etc.

For details of air jet controllers PD, FAD and PJ
 
UP
Other direct acting valve/pilot valve
 
PD series for dust collector of bug filter
PJ series for selecting rice and grains, etc.
FAD series for swarf removal of machine tool and washing machine, etc.
For details of air jet controllers PD, FAD and PJ
 
UP
External pilot air operated poppet valve (coolant control) (coolant valve)
 
Coolant control.
This coolant valve using metal seal structure, especially for cutting dust, abrasive grains and foreign matter proofs, increases reliability.
High corrosion proof material used.
For details of 2, 3 port air operated valves
 
UP
Medical analysis process components
 
Solenoid valve for water, pure water and chemicals.
Compact and light weight design.
Small size and light weight design for a mobile care.
Maintenance free.
Long service life and reliable design.
Wide variation.
Wide series variation for various reagents and testing liquids.
Low noise level.
Very quiet valve during operation familiar to working environment.
For details of medical analysis process components
 
UP
Product Information INDEX
 
   
Sitemap | Privacy Policy