CKD
TOP | Sitemap |   Japanese
Introduction to CKD Investor Relations Production Information Support and Inquiries Overseas Infromation
Component Products
Component Products TOP Product Information/Discontinued Product Simple Model Selection Introduction of CKD catalogs

 

General purpose valves
  TOP > Component Products_Component Products TOP > Products Information >General purpose valves
> External pilot air operated poppet valve (coolant control) (coolant valve)

Product Information INDEX General purpose valves INDEX
External pilot air operated poppet valve (coolant control) (coolant valve)

For more detailed information, click the model No. of each product.


Air operated type (0.5MPa, 1.0MPa, for low pressure)
 
Coolant control.
This coolant valve using metal seal structure, especially for cutting dust, abrasive grains and foreign matter proofs, increases reliability.
High corrosion proof material used.
Wide variation.
Air operated, solenoid valve mounted and switch mounted types etc. are also available.
<Model No>
2 port valve, CV2/CV22-05/10


Solenoid valve mounted type (0.5MPa, 1.0MPa, for low pressure)
 
Coolant control.
This coolant valve using metal seal structure, especially for cutting dust, abrasive grains and foreign matter proofs, increases reliability.
High corrosion proof material used.
Wide variation.
Air operated, solenoid valve mounted and switch mounted types etc. are also available.
<Model No>
2 port valve, CVS2/CVS22-05/10
 
UP
Air operated type (1.6MPa, 3.0MPa, for medium pressure)
 
Coolant control.
This coolant valve using metal seal structure, especially for cutting dust, abrasive grains and foreign matter proofs, increases reliability.
High corrosion proof material used.
Wide variation.
Air operated, solenoid valve mounted and switch mounted types etc. are also available.
<Model No>
2 port valve, CV2/CV22-16/30
 
UP
Solenoid valve mounted type(1.6MPa, 3.0MPa, for medium pressure)
 
Coolant control.
This coolant valve using metal seal structure, especially for cutting dust, abrasive grains and foreign matter proofs, increases reliability.
High corrosion proof material used.
Wide variation.
Air operated, solenoid valve mounted and switch mounted types etc. are also available.
<Model No>
2 port valve, CVS2/CVS22-16/30
 
UP
Air operated type (7.0MPa, for high pressure)
 
Coolant control.
This coolant valve using metal seal structure, especially for cutting dust, abrasive grains and foreign matter proofs, increases reliability.
High corrosion proof material used.
Wide variation.
Air operated, solenoid valve mounted and switch mounted types etc. are also available.
<Model No>
2 port valve, CV2/CV22-70
 
UP
Solenoid valve mounted type (7.0MPa, for high pressure)
 
Coolant control.
This coolant valve using metal seal structure, especially for cutting dust, abrasive grains and foreign matter proofs, increases reliability.
High corrosion proof material used.
Wide variation.
Air operated, solenoid valve mounted and switch mounted types etc. are also available.
<Model No>
2 port valve, CVS2/CVS22-70
 
UP
Air operated type (3.5MPa, 7.0MPa, for medium/high pressure)
 
Coolant control.
This coolant valve using metal seal structure, especially for cutting dust, abrasive grains and foreign matter proofs, increases reliability.
High corrosion proof material used.
Wide variation.
Air operated, solenoid valve mounted and switch mounted types etc. are also available.
<Model No>
3 port valve, CV31-35/70
 
UP
Solenoid valve mounted type (3.5MPa, 7.0MPa, for medium/high pressure)
 
Coolant control.
This coolant valve using metal seal structure, especially for cutting dust, abrasive grains and foreign matter proofs, increases reliability.
High corrosion proof material used.
Wide variation.
Air operated, solenoid valve mounted and switch mounted types etc. are also available.
<Model No>
3 port valve, CVS31-35/70
 
UP
Air operated type (3.5MPa, for medium pressure/large bore size)
 
Coolant control.
This coolant valve using metal seal structure, especially for cutting dust, abrasive grains and foreign matter proofs, increases reliability.
High corrosion proof material used.
Wide variation.
Air operated, solenoid valve mounted and switch mounted types etc. are also available.
<Model No>
3 port valve, CV3-35
 
UP
Solenoid valve mounted type (3.5MPa, for medium pressure/large bore size)
 
Wide variation.
Air operated, solenoid valve mounted and switch mounted types etc. are also available.
<Model No>
3 port valve, CVS3-35
Proximity switch for coolant valve, NAB_2
 
UP
Product Information INDEX General purpose valves INDEX
 
   
Sitemap | Privacy Policy