CKD
TOP | Sitemap |   Japanese
Introduction to CKD Investor Relations Production Information Support and Inquiries Overseas Infromation
Component Products
Component Products TOP Product Information/Discontinued Product Simple Model Selection Introduction of CKD catalogs

 

High purity chemical gas/liquid control systems
  TOP > Component Products_Component Products TOP > Products Information > High purity chemical gas/liquid control systems
> Component for process gas/high components for vacuum

Product Information INDEX High purity chemical gas/liquid control systems INDEX
Component for process gas/high components for vacuum

For more detailed information, click the model No. of each product.

Air operated valve for process gas
 
Air operated valve used as ON/OFF of high purity gas in flow control devices for semiconductor and LCD manufacturing etc.
High performance/high quality necessary for extreme high purity process gas control.
Appropriate seal structure and increased surface roughness realize zero particle occurrence. (0.001/cycle or less)
Extreme flat inner surface roughness by electrolytic polishing.
Options
Block valve, branch valve, valve corresponding to 180°C, valve with switch.
<Model No>
Compact type, AGD0*V
Standard type, AGD1*V/AGD2*V
Basic type, AGD1*


Manual valve for process gas
 
Manual valve used in in flow control device of high purity process gas for semiconductor and LCD manufacturing etc.
High performance/high quality necessary for extreme high purity process gas control.
Two types of manual override, open/close dial and one push lever.
Appropriate seal structure and increased surface roughness realize zero particle occurrence.
Extreme flat inner surface roughness by electrolytic polishing.
<Model No>
270 degree turn type, MGD*0V
90 degree turn type, OGD*0V
 
UP
Air operated valve for high vacuum
 
Air operated valves used as ON/OFF of vacuum exhaust air in dry process devices for semiconductor and LCD manufacturing etc.
Long service life formed bellows used air operated valve for high vacuum.
SUS and aluminum body materials are available.
Easy maintenance.
Easy bellows dismount.
Back pressure use is available.
Either ports can be connected to vacuum pump.
Switch installation is available to confirm operation.
<Model No>
Formed bellows type/aluminum body, AVB*1V
Formed bellows type/compact, AVB**3
Formed bellows type, AVB**2
Double O rings seal type, AVP**2
 
UP
Manual valve for high vacuum
 
For vacuum and inactive gas
<Model No>
Formed bellows type, MVB*0
Double O rings seal type, MVP*0
 
UP
Leak valve
 
Valve to control vacuum break time, prevent particles flying in the chamber and immediately release to atmospheric air.
Vacuum break time can be adjusted.
Electromagnetic method but non sliding valve structure enables zero particle occurrence.
Electromagnetic method but section of flow path is high corrosion proof more than SUS316L.
<Model No>
Vacuum break valve, FGL*1
With gas valve, FGL11-X*
 
UP
Solenoid valve for high vacuum
 
Solenoid valve for high vacuum meets various needs from liquid crystal and braun tube manufacturing, food drying and electron microscope.
Wide series variation, orifice 1.6 to 15 mm.
From N2 pressurization to vacuum, maximum working differential pressure 0.3MPa.
(Specifications differ depending on series. Confirm specifications when selection.)
Appropriate for high vacuum control without air source.
(Consider particle and service life etc.)
<Model No>
Miniature, HVB112
HVB41
HVB51/HVB61/HVB71/HVB81
 
UP
Delay solenoid valve for vacuum
 
Solenoid valve used as vacuum pump protection, and closed when de-energized during pump operation, while open after a few minutes from pump operation stopped.
Delay leak function (between 0 and 10 seconds).
Delay time adjustment (setting) is available.
High vacuum sealing.
Orifice, 1.2 and 3.0 mm.
<Model No>
HVL12/HVL42
 
UP
Product Information INDEX High purity chemical gas/liquid control systems INDEX
 
   
Sitemap | Privacy Policy