CKD
TOP | Sitemap |   Japanese
Introduction to CKD Investor Relations Production Information Support and Inquiries Overseas Infromation
Component Products
Component Products TOP Product Information/Discontinued Product Simple Model Selection Introduction of CKD catalogs

 

High purity chemical gas/liquid control systems
  TOP > Component Products_Component Products TOP > Products Information > High purity chemical gas/liquid control systems
> Component for chemicals

Product Information INDEX High purity chemical gas/liquid control systems INDEX
Component for chemicals

For more detailed information, click the model No. of each product.

Air operated valve for chemicals
 
Air operated valves used as ON/OFF of high purity chemicals (including pure water) in the flow control devices for semiconductor and LCD manufacturing etc.
High performance/high quality systems necessary for extreme high purity process control.
Wide series variation including small to large size PFA forming body used air operated valve for chemicals
High reliable fitting (1/8" to 1") is integrated. Flexible selection of port size, Rc1/8 to Rc1.
Wide fitting variation.
Super Fitting, SUPER 300.
FLOW WELL 20/60, final lock, flared tube fitting etc.
Wide variation
With flow rate adjustment, with by-pass, with indicator etc.
SUS body type is available from small to large size for solvent and static electricity.
Manifold type is also available for liquid supply system.
Large port size type, PP or PVC material, is also available for discharge.
Up to 160 °C for high temperature
Special specifications fitting to other controls are also available.
<Model No>
2 port valve, AMD3*2
2 port valve, AMD4*2
2 port valve, AMD5*2
Stainless steel body, 2 port valve, AMD3*22
Stainless steel body, 2 port valve, AMD4*2
Stainless steel body, 2 port valve, AMD5*2
3 port valve, AMG*02
Manifold, GAMD**2
 
UP
Manual valve
 
Manual valve used in the flow control device of high purity chemicals (including pure water) for semiconductor and LCD manufacturing etc.
High quality systems necessary for extreme high purity process control.
Wide series variation including small to large size PFA forming used manual valve for chemicals.
Wide fitting variation.
Super Fitting, SUPER 300, FLOW WELL 20/60, Final Lock, Flared Tube Fitting etc.
SUS body type is available from small to large size for solvent and static electricity.
Manifold type is also available for liquid supply system.
(PTFE body)
Two types of manual override, open/close dial and one push lever.
<Model No>
2 port valve, MMD*02
Stainless steel body, 2 port valve, MMD*02
Manifold, GMMD*02
 
UP
Product Information INDEX High purity chemical gas/liquid control systems INDEX
 
   
Sitemap | Privacy Policy