CKD
TOP | Sitemap |   Japanese
Introduction to CKD Investor Relations Production Information Support and Inquiries Overseas Infromation
Component Products
Component Products TOP Product Information/Discontinued Product Simple Model Selection Introduction of CKD catalogs

 

Pneumatic cylinders
  TOP > Component Products_Component Products TOP > Products Information > Pneumatic cylinders > Standard type

Product Information INDEX Pneumatic cylinders INDEX
Standard type

For more detailed information, click the model No. of each product.

Pencil shaped cylinder SCP * 2
 
Light weight and small size
5 types of bore size, 2.5 to 16 mm.
Double and single acting, extend, retract, low speed and heat resistance types are available.
Wide cylinder switch variation.
Corresponding to copper and PTFE free as standard.
<Model No>
Single acting, extend type (SCPS and SCPS2) / retract type (SCPH2) double acting, single rod type (SCPD2) / low speed type (SCPD2-O) / heat resistance type (SCPD2-T)
Double acting / fine speed type (-F)
Double acting, double rod type (-D) / double rod heat resistance type (-DT)
Double acting / flow control valve (-Z)
Single acting / double acting, non-rotating type (-M)
Double acting / high load type (-K)
Double acting / rubber, air cushioned (-* C)
Single acting / double acting, with valve (-V)
 
UP
Medium bore size cylinder CMK2
 
Pre-lubricated, high corrosion proof and long service life.
4 types of bore size, 20, 25, 32 & 40 mm.
Wide variation including double and single acting, extend, retract, position locking, low speed, heat resistance types etc.
Wide options including bellows, rod material change etc.
Cylinder switches are available for standard cylinder.
<Model No>
Double acting / single rod type
Single acting / push type (-S)
Single acting / retract type (-SR)
Double acting / fine speed type (-F)
Double acting / double rod type (-D)
Double acting / back to back type (-B)
Double acting / stroke adjustable type / extend (-P)
Double acting / stroke adjustable type / retract type (-R)
Double acting / non-rotating type (-M)
Double acting / air-cushioned (-C)
Double acting / rubber, air cushioned (-* C)
Double acting / integrated flow control valve type (-Z)
Double acting / low hydraulic type (-H)
Double acting / heat resistance type (-T)
Double acting / position locking type (-Q)
 
UP
Medium bore size cylinder CMA2
 
Pre-lubricated, long service life.
3 types of bore size, 20, 30 & 40 mm.
2 types of variation, double acting and direct mounting.
Wide options including bellows, rod material change etc.
Cylinder switches are available for standard cylinder.
<Model No>
Double acting / single rod type
Double acting / direct mounting (-E)
 
UP
Round shaped cylinder SCM
 
Compact.
Easy installation.
Simple design.
Switch rail type.
8 types of bore size, 20 to 100mm.
<Model No>
Double acting / single rod type
Single acting / push type (-X)
Single acting / retract type (-Y)
Double acting / double rod type (-D)
Double acting / back to back type (-B)
Double acting / two stage type (-W)
Double acting / tandem type (-W4)
Double acting / stroke adjustable type / extend type (-P)
Double acting / stroke adjustable type / retract type (-R)
Double acting / non-rotating type (-M)
Double acting / direct mounting foot (-LD)
Double acting / low speed type (-O)
Double acting / low friction type (-U)
Double acting / heat resistance type (-T)
Double acting / position locking type (-Q)
 
UP
Medium bore size cylinder SCA2
 
High reliability, series variation abundance by pre-lubricated.
Light weight, high corrosion proof and high mechanical shock absorbing.
5 types of bore size, 40 to 100mm.
Wide cylinder switch variation.
Cylinder switches are available for standard cylinder.
<Model No>
Double acting / single rod type / with switch
Double acting / double rod type (-D)
Double acting / back to back type (-B)
Double acting / two stage type (-W)
Double acting / stroke adjustable type / extend type (-P)
Double acting / stroke adjustable type / retract type (-R)
Double acting / steel tube type (-K)
Double acting / low hydraulic type (-H)
Double acting / heat resistance type (-T)
Double acting / low friction type (low friction at low pressure (0.2MPa or less)) (-O)
Double acting / low friction type (constant friction at pressurized) (-U)
Double acting / heavy duty scraper type (-G)
Double acting / position locking type (-Q2)
Double acting / with valve (-V)
 
UP
Large bore size cylinder SCS
 
Both pre-lubricated and lubrication types are available.
High reliable and wide series variation including double rod, 2 stage, low hydraulic, heat resistance types etc.
6 types of bore size, 125 to 250mm.
Wide cylinder switch variation.
<Model No>
Double acting, single rod, lubrication type / pre-lubricated type (-N)
Double acting, double rod, lubrication type (-D) / pre-lubricated type (-ND)
Double acting / back to back type (-B)
Double acting / two stage type (-W)
Double acting / stroke adjustable type (-P)
Double acting / low hydraulic type (-H)
Double acting / heat resistance type (-T)
Double acting / heavy duty scraper type (-G)
 
UP
Product Information INDEX Pneumatic cylinders INDEX
 
   
Sitemap | Privacy Policy