| For more detailed information, click the model No. of each product. |
 |
Thumb size. |
 |
Threaded tube surface enables easy installation to jigs,
panels etc. |
 |
3 types of bore size, 6, 10 & 15mm. |
|
 |
 |
| Small direct mounting
cylinder MDC2 |
 |
Direct mount square body. |
 |
Compact and space saving. |
 |
Spigot on rod bushing enables easy centering. |
 |
Double and single acting. |
 |
Miniature reed or proximity switch is available. |
|
 |
 |
| Small cylinder
with vacuum pad MVC |
 |
Section of work piece sucking and vacuum passages are
incorporated into guide rod as standard. |
 |
Guide rod for non-rotating is equipped as standard. |
 |
Rod end socket type sucking pad (2 to 10 mm dia.) is
available. |
 |
Square shaped body enables direct mount from 2 directions. |
 |
Miniature cylinder switches are integrated into main
body slots. |
|
 |
 |
 |
Space saving, small and square shaped. |
 |
3 mounting styles. 4 mounting directions. |
 |
Socket and spigot on rod end. Easy centering. |
 |
Precise direct mounting. |
 |
6 types of bore size, 6 to 32 mm. |
|
 |
 |
| Small compact cylinder
MSD / MSDG |
 |
Compact. Installation space is reduced. |
 |
4 times longer service life design (CKD comparison). |
 |
Oil impregnated copper rod bearing increases abrasion
resistance. |
 |
Both bottom porting and side porting are available. |
 |
Direct mount from 3 directions. |
|
 |
 |
 |
Space saving and compact. |
 |
Miniature cylinder switch mounted into switch slots. |
 |
Directly mounted by hexagon socket head cap screws. |
 |
13 types of bore size, 12 to 160mm. |
 |
Wide cylinder switch variation. |
|
 |
 |
| Compact cylinder
(large bore size) SSD |
 |
Space saving and compact. |
 |
Miniature cylinder switch mounted into switch slots. |
 |
Directly mounted by hexagon socket head cap screws. |
 |
13 types of bore size, 12 to 160mm. |
 |
Wide cylinder switch variation. |
|
 |
 |
| Flat cylinder compact
demi FC * |
 |
50% reduced width, flat cylinder. |
 |
Easy installation even narrow space. |
 |
Oval piston enables non-rotating function as standard. |
 |
5 types of bore size, 25 to 63mm. |
 |
Wide cylinder switch variation. |
|
 |
 |
|