CKD
TOP | Sitemap |   Japanese
Introduction to CKD Investor Relations Production Information Support and Inquiries Overseas Infromation
Component Products
Component Products TOP Product Information/Discontinued Product Simple Model Selection Introduction of CKD catalogs

 

Pneumatic cylinders
  TOP > Component Products_Component Products TOP > Products Information > Pneumatic cylinders
> Oscillators / rotary actuators

Product Information INDEX Pneumatic cylinders INDEX
Oscillators / rotary actuators

For more detailed information, click the model No. of each product.

Rotary actuator RRC
 
Rotary actuator of rack and pinion mechanism.
Torque: 0.7, 3.1, 5.6N/ m. Angle: 90 to 270 degrees.
Adjustable angle type is available.
<Model No>
RRC


Table type rotary actuator GRC
 
Table turning rotary actuator with rack and pinion mechanism.
6 types of torque, 0.5, 1, 2, 3, 5.2, 8.1N/m
Standard type and high accuracy type are the same dimensions.
90 and 180specifications are available.
3 porting directions.
<Model No>
Basic type / high accuracy type (-K)
Fine speed type (-F) / high precision fine speed type (-KF)
 
UP
Rotary actuator with vane mechanism RV *
 
Small and durable.
For oscillating origin, 45and 90can be selected to be installed in equipment.
Wide variation including with solenoid valve, angle variable type and low hydraulic types etc.
Torque: 0.12 to 66.6N/m.
Switches are available.
<Model No>
Small / single vane mechanism
Small / single vane mechanism / with valve
Large / vane mechanism
Large / vane mechanism / with valve
Large / low hydraulic type
Option / shock absorber RVC
 
UP
Product Information INDEX Pneumatic cylinders INDEX
 
   
Sitemap | Privacy Policy