CKD
TOP | Sitemap |   Japanese
Introduction to CKD Investor Relations Production Information Support and Inquiries Overseas Infromation
Component Products
Component Products TOP Product Information/Discontinued Product Simple Model Selection Introduction of CKD catalogs

 

Pneumatic cylinders
  TOP > Component Products_Component Products TOP > Products Information > Pneumatic cylinders > Rodless type

Product Information INDEX Pneumatic cylinders INDEX
Rodless type

For more detailed information, click the model No. of each product.

Magnet type rodless cylinder MRL2
 
Low slide table position and direct mount.
6 types of bore size, 6 to 32mm.
Both single piston and twin piston are available.
Two types of piping direction, axial and side.
Twin (two piston) type's cylinder thrust is double.
Proximity cylinder switch installation is available.
<Model No>
Simplified guided, 2 pistons type, MRL2-W
Simplified guided, 1 piston type MRL2-G
Basic type MRL2


Rodless cylinder SRL3
 
Oval piston enables low slide table position and thin body.
10 types of bore size, 12 to 100mm.
High endurance and non-rotating structure oval piston rod.
Packing seal for high speed is used.
Both common port (one way piping) and standard port are available.
Guided, position locking, with dust cover types etc. are available.
<Model No>

Double acting
Double acting / resin guide type (-G)
Double acting / position locking function(-Q)
Double acting / resin guide type / position locking function (-GQ)
Double acting / full cowling type (-J)

 
UP
High precision guided rodless cylinder SRG3
 
One axis high precision guide is integrated into rodless cylinder.
4 types of bore size, 12 to 25mm.
Packing seal for high speed is used.
Both common port (one way piping) and standard port are available.
Wide cylinder switch variation.
<Model No>
Double acting
 
UP
High precision guided rodless cylinder SRM3
 
Two axes high precision guide is integrated into rodless cylinder.
Direct tube fixing from top or bottom surface is available. For bottom surface, T slot is available.
4 types of bore size, 25, 32, 40 & 63mm.
Both common port (one way piping) and standard port are available.
Wide cylinder switch variation.
<Model No>
Double acting / position locking type(-Q)
 
UP
Rodless cylinder with brake SRT3
 
New surface contact swash plate brake is integrated into rodless cylinder.
Easy brake release. Just return leaned brake plate to the original position.
Stop accuracy is 1mm or less (300mm/s when no load).
4 types of bore size, 12 to 25mm.
Wide cylinder switch variation.
<Model No>
Double acting
 
UP
 
   
Sitemap | Privacy Policy