CKD
TOP | Sitemap |   Japanese
Introduction to CKD Investor Relations Production Information Support and Inquiries Overseas Infromation
Component Products
Component Products TOP Product Information/Discontinued Product Simple Model Selection Introduction of CKD catalogs

 

Pneumatic cylinders
  TOP > Component Products_Component Products TOP > Products Information > Pneumatic cylinders

Product Information INDEX
The following products are available for pneumatic cylinders.

Standard type
 
The most widely used cylinder
The inside diameter of tube is available with a size from 2.5 to 250, and this cylinder can be used with wide variations from simple use to applicable use.
For details of standard type

With valve
 
As most of cylinders with valves have an integrated combination of directional control valve, metering valve (or speed control valve) and cylinder, it can save the trouble of piping.
As the valve is directly connected to the cylinder, it saves the wasted space between valve and cylinder, and reduces the air consumption.
For details of cylinder with valve
 
UP
Space saving structure
 
Cylinder that is limited whole length dimensions of standard type cylinder and made its length compact.
Occupied area for mounting can be saved significantly.
For details of space saving structure
 
UP
With brake
 
Cylinder with the combination of standard type air cylinder and brake structure that has high stopping accuracy and retentivity
Stop status will be kept because of the safety design, even if air source is shut off.
For details of cylinder with brake
 
UP
Combined functions
 
Cylinder that is mounted two double-rod types in parallel
Generally, a cylinder has to be used with a guide depending on applications, but the guide function is available for cylinder with combined functions.
For details of combined functions
 
UP
High-speed type
 
Cylinder that can absorb high energy with high speed (usable for taking out molding products such as plastic).
For details of high-speed type
 
UP
Rodless type
 
There are magnet type and slit type as rodless cylinder.
Slit type is a cylinder that makes occupied space of the length into about a half size and flattens piston shape for reducing its height.

For details of rodless type
 
UP
Oscillators / rotary actuators
 
Oscillators are components that perform limited back and forth rotating motion, in contrast to pneumatic cylinders which convert the air pressure to linear motion.
In CKD, there are two types: one is a vane type and the other is a rack and pinion type.
For details of oscillators/rotary actuators
 
UP
Modular unit
 
Small object parts transfer kit which offers compact design with flexible combination, in contrast to pneumatic cylinders that convert the air pressure to linear motion.
For details of modular unit
 
UP
Length measuring function
 
Length measuring sensor incorporated cylinders and gripers enable actuator function, length measurement and prehension detection at the same time.
For details of length measuring function
 
UP
Hand
 

Support for handling is available with a wide assortment such as thin, lightweight, wide stroke and high accuracy type.
Mainly, two-way gripper of finger type is referred as a hand.

For details of hand
 
UP
Chuck
 

Support for handling is available with a wide assortment such as thin, lightweight, wide stroke and high accuracy type.
Mainly, three-way gripper of nail type is referred as a chuck.

For details of chuck
 
UP
Related products
 
Shock absorber, floating joint FJ, simplified floating joint FK and air booster
For details of related products
 
UP
Cylinder switch guide
 
Sensor for piston position detection
The purpose for detecting the piston position is to confirm that the piston moved to the specified stroke position, and to make it perform the next movement with this signal. If the piston has not reached to the specified position, this sensor makes it perform the sequential movement properly by programming the sequence that prohibits the next movement, prevents the damage of mechanical equipment and ensures the safety operation.
For details of cylinder switch guide
 
UP
Product Information INDEX
 
   
Sitemap | Privacy Policy