CKD
TOP | Sitemap |   Japanese
Introduction to CKD Investor Relations Production Information Support and Inquiries Overseas Infromation
Component Products
Component Products TOP Product Information/Discontinued Product Simple Model Selection Introduction of CKD catalogs

 

Pneumatic cylinders
  TOP > Component Products_Component Products TOP > Products Information > Pneumatic cylinders > High-speed type

Product Information INDEX Pneumatic cylinders INDEX
High-speed type

For more detailed information, click the model No. of each product.

High energy absorption cylinder HCM
 
New cushion mechanism enables smooth stop at stroke end.
Maximum speed 2000mm/s. Easy adjustment.
Five times higher shock absorption comparing to conventional cylinders.
Floating cushion packing seal. Popping out prevention at starting.
6 types of bore size, 20 to 63 mm.
<Model No>
Double acting / single rod type HCM


High speed cylinder HCA
 
New packing seal enables high speed drive.
Maximum speed 3000mm/s.
3000mm/s high speed and high shock absorbing.
8 types of bore size, 20 to 100 mm.
<Model No>
Double acting / single rod type HCA
 
UP
Product Information INDEX Pneumatic cylinders INDEX
 
   
Sitemap | Privacy Policy