| For more detailed information, click the model No. of each product. |
| Guided cylinder
STS / STL |
 |
For maximum stroke 400mm
Bore size, 20 to 80mm. |
 |
For accuracy improvement of devices.
Slide or roller bearing, and two guide rods. |
 |
Compact
Plat and space saving. |
 |
High load endurance.
Two guide rods. |
 |
Optional end plate materials are available. |
|
 |
 |
| Linear slide cylinder LCR |
 |
Up to 10% lighter!!!
Compared to conventional models.
|
 |
Contributes to downsizing, shorter tact time and saving
energy by reducing the weight of moving parts. |
 |
Wide series variation.
5 types of bore size, 6 to 25mm. |
|
 |
 |
| Linear slide cylinder
LCY |
 |
High precision, high rigidity
precise linear guide used. |
 |
Space saving. |
 |
Thin design |
 |
Flexible porting
rear and side porting, except Type A. |
 |
Easy installation.
Top mount and bottom mount are available. |
|
 |
 |
 |
Non-rotating structure. |
 |
Both slide bearing and roller bearing types are available. |
 |
Space saving
switches installed into slots on cylinder main body. |
 |
Miniature type is available ; 6 mm. |
 |
Both ends porting. |
|
 |
 |
 |
Appropriate for simple robot mechanism.
Modular design for simple robot such as assembly and transfer etc. |
 |
2 types of mounting.
Both body fixing and end plate fixing are available. |
 |
High positioning accuracy.
Double twin rod type enables excellent position accuracy of orbit. |
|
 |
 |
 |
Design for high load
Large diameter piston rod is used. |
 |
Direct installation
Direct installation is realized by hexagon socket head cap screws. |
 |
Space saving, square type. |
 |
3 types of actuation.
Double and single acting, spring extend, and double acting spring entrance types
are available. |
 |
Optional rod end shapes are available.
Round bar, chamfering and roller types are available. |
|
 |
 |
| Position locking
compact cylinder USSD |
 |
Free position locking mechanism is integrated into compact
cylinder. |
 |
Locking is possible at any position including stroke
end. |
 |
Both forward lock and backward locks are available. |
 |
Rod freely moves to reverse direction of locking. |
 |
Lock release is simple. Just return leaned swash plate
for lock to the original position. |
|
 |
 |
| Free locking positioning
medium bore size cylinder USC |
 |
Free position locking mechanism is integrated into medium
bore size cylinder. |
 |
Locking is possible at any position including stroke
end. |
 |
Both forward lock and backward locks are available. |
 |
Lock release is simple. Just return leaned swash plate
for lock to the original position. |
|
 |
 |
 |
Cylinder with baffle and lateral load function that receives
the load value with the entire frame |
|
 |
 |
| High rigid guideless
cylinder GLC |
 |
Compact lightweight cylinder with baffle and lateral
load resistance structure
|
|
 |
 |
 |
Doubled pressure of usual cylinder thrust is available
at the end of stroke (Double force type, 4-fold force type). |
|
 |
 |
|
Clamp cylinder CAC4 / With Position locking UCAC2 |
 |
Cylinder for clamp work. |
 |
4 types bore size, 40, 50, 63, and 80mm. |
 |
Wide switch variation including reed, proximity, 2 color
indicator and strong magnetic field etc. |
 |
Free position locking mechanism is equipped for CAC4 series... (UCAC2) |
|
 |
 |
|