| For more detailed information, click the model No. of each product. |
| Brake cylinder
(16-40 dia.) ULKP ULK |
 |
New surface contact swash plate brake dramatically increases
rods holding force. |
 |
Easy brake release. Just return leaned brake plate to
the original position. |
 |
Stop accuracy is 1mm or less (300mm/s when no load). |
 |
5 types of bore size, 16,20, 25, 32 & 40mm. |
 |
Wide cylinder switch variation. |
|
 |
 |
| Brake cylinder
(small bore size 20-40 dia.) JSK2 JSM2 |
 |
CKD original mechanical brake mounted onto pre-lubricated
cylinder. |
 |
Rod locking in an instance when shut down. |
 |
Stop accuracy is 1mm or less (300mm/s when no load). |
 |
3 types of bore size, 25, 30 & 40mm. |
 |
Wide cylinder switch variation. |
|
 |
 |
| Brake cylinder
(medium bore size 40-100 dia) JSC3 |
 |
CKD original mechanical brake mounted onto high reliable
medium bore size cylinder |
 |
Rod locking in an instance when shut down. |
 |
Stop accuracy is 1mm or less (300mm/s when no load). |
 |
9 types of bore size, 40 to 180mm. |
 |
Wide cylinder switch variation. |
|
 |
 |
| Brake cylinder
(large bore size 125-180 dia.) JSC3 |
 |
CKD original mechanical brake mounted onto high reliable
medium bore size cylinder |
 |
Rod locking in an instance when shut down. |
 |
Stop accuracy is 1mm
or less (300mm/s when no load). |
 |
9 types of bore size, 40 to 180mm. |
 |
Wide cylinder switch variation. |
|
 |
 |
 |
Discrete brake unit. |
 |
Powerful holding force, 980N to 19608N according to rod
diameter 16 to 45mm. |
 |
Stop accuracy is 1mm or less (300mm/s when no load). |
|
 |
 |
| Position locking
clamp cylinder UCAC |
 |
Free position locking mechanism is provided for clamp
cylinder as standard. |
 |
Can be locked at any position. |
 |
Both forward lock and backward lock are available. |
 |
Rod freely moves to the opposite direction of locking. |
 |
Simple lock release, just by returning tilt of locking
swash plate to the original position. |
|
 |
 |
|