CKD
TOP | Sitemap |   Japanese
Introduction to CKD Investor Relations Production Information Support and Inquiries Overseas Infromation
Component Products
Component Products TOP Product Information/Discontinued Product Simple Model Selection Introduction of CKD catalogs

 

Pneumatic, vacuum and auxiliary components
  TOP > Component Products_Component Products TOP > Products Information > Pneumatic, vacuum and auxiliary components
> Pneumatic auxiliary components/flow control valves

Product Information INDEX Pneumatic, vacuum and auxiliary components INDEX
Pneumatic auxiliary components/flow control valves

For more detailed information, click the model No. of each product.

Miniature SC-M3/M5
 
4 types of straight, elbow, flat and adjustable.
Low speed and very slow speed types are available.
<Model No>  
SC-M3-M5  


Miniature in-out type SCD
 

Flow rate control of both air supply and exhaust is available.
Flow rate adjustable very slow speed type is available.
<Model No>  
SCD-M3-M5  
 
UP
Direct piping/elbow type SC3R
 
Direct piping, radial types.
With needle stopper.
Wide series variation.
<Model No>  
SC3R  
 
UP
Elbow type/push in joint SC3W
 
Direct piping, radial types.
With needle stopper.
Wide series variation.
<Model No>  
SC3W  
 
UP
Universal type/push-in joint SC3U
 
Direct piping, radial types.
With needle stopper.
Wide series variation.
<Model No>  
SC3U  
 
UP
Medium bore size type SC1
 
Possible to disassemble without removing the piping.
Two ways of installation, bottom or side.
Size Rc1/8 to 1/2.
<Model No>  
SC1  
 
UP
Large bore size type SC
 
Whitening of the body color
Available to Rc2
Adjustment knob has a retaining.
<Model No>  
SC  
 
UP
Metering valve with silencer SMW2
 
Small, light, with high flow
Major reductions have been made with a 50% reduction in volume and 80% reduction in weight compared to the CKD SMW Series. The large effective sectional area has been achieved.
Silencing effect of 23 dB (A) over
The silencing effect has been improved by integrating a PP sintered element with high silencing and body.
Incorporation of push-lock needle
A push-lock knob enabling the needle to be locked with a single operation is incorporated.
Ecological design
Materials are all plastic, so parts can be sorted easily when disposing of the product.
<Model No>  
SMW2  
 
UP
Metering valve with silencer FMS-SMW
 
Large damping effect.
Flame resistance resin is used for main body.
<Model No>  
FMS/SMW  
 
UP
Small bore size-resin body type SL-SLW
 
Large damping effect.
Flame resistance resin is used for main body.
<Model No>  
SL/SLW  
 
UP
High noise reduction small bore size/resin body type SLW-* A-H
 
Large damping effect.
Flame resistance resin is used for main body.
<Model No>  
SLW-* A-H  
 
UP
Large flow rate small port size/resin body type SLW-*
 
Large damping effect.
Flame resistance resin is used for main body.
<Model No>  
SLW-*  
 
UP
High noise reduction compact type SLW-6S-8S
 
Large damping effect.
Flame resistance resin is used for main body.
<Model No>  
SLW-6S/8S  
 
UP
High noise reduction compact type SLW-20S
 
Large damping effect.
Flame resistance resin is used for main body.
<Model No>  
SLW-20S  
 
UP
Push in type SLW-H *
 
Large damping effect.
Flame resistance resin is used for main body.
<Model No>  
SLW-H *  
 
UP
Miniature type SLM
 
Large damping effect.
Flame resistance resin is used for main body.
<Model No>  
SLM  
 
UP
Metal body type SL
 
Large damping effect.
Flame resistance resin is used for main body.
<Model No>  
SL  
 
UP
Product Information INDEX Pneumatic, vacuum and auxiliary components INDEX
 
   
Sitemap | Privacy Policy