|
 |
|
| Filter/regulator/main line unit |
| For more detailed information, click the model No. of each product. |
| Refrigerating type
air dryer |
Adaptive air compressor: Extensive
variations from 0.75kW to 960kW
|
 |
 |
Type without using the heat
by a desiccant
 |
Reducing 96% of purge rate maximum by energy saving control. |
 |
Remarkably reducing noise level to approx. 35dB (A) by
variable exhaust method (CKD comparison). |
 |
Power consumption reduced by 1/3 with electronic control
system (CKD comparison). |
 |
Certain performance verification allowed by digital pressure
dew point display. |
 |
Footprint remarkably reduced by multi tower type (1/3
to 1/2 CKD comparison). |
 |
Filters for inlet and outlet opening are provided as
standard. |
|
 |
 |
| High polymer membrane
air dryer (dryer) |
 |
No fleon used dryer (environment friendly). |
 |
No movable part enables clean dry air supply for a long
time. |
 |
Small and light weight design enables easy installation
into the equipment. |
 |
Since no electricity used, no noise occurrence and influence. |
 |
Extreme low dew point up to -60 . |
 |
Class 75kW large flow rate compressor. |
|
 |
 |
| For medium, large and main line |
 |
 |
| Float type, electronic type
and external pilot type |
 |
 |
 |
Damping effect 35dB over |
 |
Oil mist collection ratio 99.9% over. |
 |
Wide series variation, flow rate 0.3 to 10m3/min (ANR). |
|
 |
 |
|
| |
|