|
 |
|
| The following products are available for pneumatic, vacuum
and auxiliary components. |
| Filter/regulator/main
line unit |
Compressed air purifying component
and pressure-regulating component around the compressor
There are air dryer, air filter for main line, automatic drain and exhaust cleaner,
etc. |
 |
|
| Filter/regulator/F.R.L
unit |
Compressed air purifying component
and pressure-regulating component around the actuator
Modular type
Compact type which standardizes
major dimensions of filter (F), regulator (R) and lubricator (L), etc.
Separate type
Nipple-connected type which has a wide array of components including filter (F),
regulator (R) and lubricator (L) as a base |
 |
|
|
| Pneumatic auxiliary
components/flow control valves |
Valves that are consisted of
the parallel combination between metering valves and non-return valves, and
control the speed of cylinder and others
Compatible with cylinder of inside diameter 2.5 to 450 |
 |
|
|
| Pneumatic auxiliary
components/auxiliary valves (check valve) |
| Auxiliary components such as
speed controller, silencer and joint are necessary as configuration components
of pneumatic system. They are designed as small and space-saving, and wide
variations are available. |
 |
|
|
| Pneumatic auxiliary
components/tube |
| Wide variations are available
from soft nylon and new urethane with high flexibility to extra fine air fiber
and flame-resistant tube, etc. |
 |
|
|
| These are components using a
pressure (negative pressure) that is lower than atmosphere pressure, in contrast
with pneumatic components using air pressure. |
 |
|
|
· Pressure sensor
Components which detect troubles such as pressure
fluctuation and report to the control system with electronic signal
· Flow sensor
Best suited components for attachment confirmation
of electronic parts and flow control, etc.
|
 |
|
|
| Components which can have a
control circuit such as cylinder without using electricity, but with compressed
air only |
 |
|
|
|
| |
|