|
Integration of stainless steel plate heat exchanger and
water tank enables high efficient heat exchange. |
 |
Temperature accuracy 1 °C is archived by cooling & heating
control. |
 |
CKD original governor enables sudden water circuit close-stop
and ON/OFF controls of cooling water. Manual valve's operation isn't required. |
 |
Various safety measures are quipped as standard |
 |
Cause of emergent stop is displayed. |
 |
Pump down circuit is used.
Crank case heater continuous energizing isn't required during winter night. (For
large type) |
 |
70 to 80% reduced operation cost comparing to water discharging
type. |