TOP
|
Sitemap
|
Japanese
TOP
> Component Products_
Component Products TOP
>
Products Information
>
Pneumatic, vacuum and auxiliary components
> Pneumatic auxiliary components/auxiliary valves (check valve)
Product Information INDEX
Pneumatic, vacuum and auxiliary components INDEX
Pneumatic auxiliary components/auxiliary valves (check valve)
For more detailed information, click the model No. of each product.
Quick exhaust valve QEV
Port size Rc1/8 to 1.
Large effective sectional area.
<Model No>
QEV
UP
Shuttle valve SHV
Low cracking pressure.
Large effective sectional area.
Free installation attitude.
<Model No>
SHV
UP
Small check valve with push in joint CHL
Small, space saving in line type"
6, 4mm dia. push in joint enables compact pipiping and high workability.
Flame resistance resin is used.
<Model No>
CHL
UP
Miniature joint F
CKD original guide structure enables easy to insert while difficult to come off.
For both soft nylon and urethane tubes.
<Model No>
F
UP
Joint GW
No flow rate loss.
White body color and flame resistance resin are used as standard.
V shaped packing seal is used for sealing between tube and joint. Easy insertion but stable sealing.
Applicable tube outer diameter, 3.2 to 12mm.
<Model No>
GW
UP
Small size joint GWJ
No flow rate loss.
White body color and flame resistance resin are used as standard.
V shaped packing seal is used for sealing between tube and joint. Easy insertion but stable sealing.
Applicable tube outer diameter, 3.2 to 12mm.
<Model No>
GWJ
UP
Female joint MJ
High reliable double chuck joint.
Corresponding to copper tube.
No flow rate loss.
<Model No>
MJ
UP
Joint JL
High reliable double chuck joint.
Corresponding to copper tube.
No flow rate loss.
<Model No>
JL
UP
Product Information INDEX
Pneumatic, vacuum and auxiliary components INDEX
Sitemap
|
Privacy Policy